E 21311 High temperature O-ring seal
![](/ZH/CN/media/PIC_PRO_GRP_O-Ringe-rot_INM.png)
E 21311 High temperature O-ring seal for water or oil up to 180°C now available in 42 additional sizes and in red − for visual differentiation from standard O-ring seals
E 2187 IsoTemp® high temperature hose – the original
E 2187 IsoTemp® high temperature hose up to 200°C is now also available in black − ideal for hose bridges
![](/ZH/CN/media/PIC_PRO_SNG_STD_E2187-schwarz_INM.png)
![](/ZH/CN/media/PIC_PRO_GRP_Temperiersystem-Hochtemperatur_INM.png)
- Insulation and protection against burns through directly applied silicone sheath
- No abrasion or damage on the metal sheath and therefore no risk of injury from protruding wires
- High durability and maximum flexibility
E 22526 Safety coupler bridge
E 22526 Safety coupler bridge − offers high safety especially at high temperatures
![](/ZH/CN/media/PIC_PRO_SNG_STD_E22526_INT.png)
![](/ZH/CN/media/PIC_PRO_GRP_Druckguss-automatische-Sicherheitskupplung_INM.png)
Automatic safety hose coupler for cooling circuit connections
- Easy and secure handling through automatic locking when coupling
- Prevents an unintentional decoupling and is thus also ideally suitable for high-temperature applications
- Wide selection through large product range in hose and threaded couplers
E 20749 & E 20809 Stainless steel screw plugs
E 20749 & E 20809 Stainless steel screw plugs with tapered or cylindrical thread − remain tight even at high temperatures
![](/ZH/CN/media/PIC_PRO_GRP_Verschlussschrauben-E20809_INM.png)
Inductive proximity switches
![](/ZH/CN/media/PIC_PRO_SNG_STD_E65512_INT.png)
The E 65505, E 65511 and E 65601 proximity switches enable position monitoring with temperatures of up to 140°C. The item E 65512 can even be used with temperatures up to 150 °C.
MECHANICAL LIMIT SWITCHES
The E 6504 and E 6509 mechanical limit switches are usable with temperatures up to 240 °C. The matching E 6630 connecting lead enables the signal to be transmitted without interference at such high temperatures.
![](/ZH/CN/media/PIC_PRO_GRP_Elektrokomponenten-Endschalter-hochtemperatur_INT.png)
Magnetic proximity sensors
![](/ZH/CN/media/PIC_PRO_SNG_STD_E6563_INT.png)
E 6563 is ideally suited for the position sensing of our hydraulic cylinders at high temperatures.