Quickly and easily to a finished mould base with Meusburger plates
Assemble a complete mould base quickly and easily with our drilled and non-drilled plates.
Read moreVariety meets availability
Benefit from our wide range of universally usable standard, precision and round bars.
Read moreGraphite as EDM material in mould and die making
Graphite is becoming increasingly important as an EDM material in mould and die making. It offers clear advantages in both milling and EDM compared to other materials. The low thermal expansion of the material ensures excellent dimensional and contour accuracy
Read moreTool holders for mould and die making
The requirements for a tool holder for machining in mould and die making are usually very different from those in contract manufacturing. We have taken a closer look at these basic requirements and the importance of tool holders as a component of a machine tool.
Read moreMicro mould – Your standard parts solution in the area of micro injection moulding
The ready-to-use mould bases for micro injection moulding have been especially designed for use in Babyplast machines and can be configured and ordered flexibly and easily.
Read moreOur mould bases for injection moulding
Benefit from Meusburger mould bases as the optimal foundation for your injection mould.
Read moreprofiTEMP IM hot runner controller
The new hot runner controller is a compact, handy and powerful hot runner control unit which features many advantages and easy handling.
Read moreTool holders – overview of the most important connections
Anyone looking for tool holders for milling machines faces a wide range of choices. It can be hard to keep track of them all. To give you a better understanding of all the options and make your decision easier, we have summed up the most important standards in the area of cutting tool holders.
Read moreCorrosion protection for your moulds
The best possible corrosion protection is essential for storing and transporting high-quality moulds. But what makes corrosion protection good? We explain this to you and show you how you can easily improve the protection quality.
Read moreThis is how you can prevent coolant hose leaks
Damaged coolant hoses are more than just minor annoyances. They can create big problems for production and operational safety. You can learn more about how to handle your coolant hoses correctly here. We will explain how they can be used reliably for a long time and give you other valuable tips.
Read moreWhen does a standardised hot runner mould make sense?
When configurating a hot runner mould, some things must be considered. We would like to help you decide if a standardised hot runner mould is right for your requirements so you can benefit from our fast lead time.
Read moreLong-term cost reductions through the use of a hot runner system
Hot runner or cold runner? This is a frequent question to which we are pleased to help you find an answer. You will see that a hot runner system will be the better choice in the long run.
Read moreMilling copper electrodes and aluminium materials without clogging
Non-ferrous metals are used daily in mould and die making. Aluminium alloys and copper are machined most frequently. Due to the nature of these materials, many milling cutters can have defective results and get clogged. We show you what to look out for and which cutting tools are best suited for machining.
Read more
Step by step to your hot runner controller
You probably already know our profiTEMP+. With intelligent functions and space-saving design, it makes your injection moulding process easier. But how exactly should the device be equipped to meet all your requirements? To spare you the enquiry process, we would like to introduce you to one of our innovations: the profiTEMP+ configurator. Let’s take a look at the advantages of automated configuration.
Read moreTips for better identification of lifting equipment for periodic inspection
Safe lifting and transporting of heavy loads requires perfectly functioning lifting equipment. Worn lifting equipment can quickly have significant consequences, so regular inspection is very important.
Read moreHot runner diagnosis device profiTEMP TM
The new diagnosis device is specially designed for MoldCheck, preheating and heating up the hot runner.
Read moreBuild-in cylinder with flange for the smallest installation spaces
Ideal for the smallest installation spaces, we exclusively offer the compact build-in cylinder with flange. Thanks to an uncomplicated incorporation and the supplied screws, it can be installed in no time at all. In addition, the two-step bore protects the sealing during installation.
Read moreWell organised thanks to uncomplicated material marking
Leftover materials or cuts are often returned to the warehouse after sawing without being labelled, which can quickly become confusing. Sound familiar? We tell you what your options are to solve this challenge.
Read moreMachining Plates and bars Workshop equipment
Clamping of workpieces with H 1080 clamping supports
Work pieces can be clamped in various ways. Our H 1080 clamping supports are a good option for clamping NF inserts as well as small and medium workpieces.
Read moreTools for surface finishing
A perfect surface finish can be achieved in many ways. For removing EDM scale or mirror finish polishing, special tools are needed. To make the tool selection as simple as possible, we have summed up our surface finishing tips and tricks for you.
Read moreSliding core mould – your ideal solution for complex components
Sliding core moulds are usually the best and only way to produce complex plastic parts. They are used for injection moulding or die casting parts with undercuts along the entire circumference.
Read moreChange mould – Change inserts quickly and easily
Thanks to the special change system with positioning wedges, the inserts can be changed quickly and easily with repeatable accuracy.
Read moreProcess-reliable thread production
Broken taps lead to high subsequent costs. Our threading tools meet the highest demand thanks to matched geometries.
Read moreFlexible clamping with the centring vice
The HER 1144 centring vice features versatile application possibilities. Be it for sinker EDM, for clamping electrode blanks or for clamping workpieces during light machining operations, this vice should not be missing from any workshop.
Read moreFull-range supplier in workshop equipment – Mould handling
Our workshop equipment range includes a variety of products that make transporting, maintaining, and servicing your moulds easier. This makes us the full-range supplier for mould makers as well as injection moulders.
Read moreWorkshop equipment perfectly matched to mould making
To consistently provide you with the best support, we have exactly the right workshop equipment items for even the most diverse mould making applications. Take a look at our comprehensive range right now.
Read moreFull-range supplier in workshop equipment– Consumables
Various chemical products are required for both injection moulds and stamping dies. We save you the hassle of trying out different products and suppliers and offer you the best solutions from one source.
Read moreScrew plug with sealing cone
Is your screw plug leaky? With our exclusive sealing cone variant, you can prevent exactly that. Installation effort is 80% easier compared to conventional products thanks to the elimination of the Teflon sealing tape and the immediate tightness of the holes.
Read moreFull-range supplier in workshop equipment– surface finishing
We also offer a comprehensive range of products in the area of surface finishing equipment. With our products, machining processes such as mirror polishing and EDM scale removal can be carried out efficiently and precisely.
Read moreHot runner systems Mould bases
FH reference customers
Our newly launched hot runner mould has already been making waves with its high quality and reliability in a variety of projects. Our customers are satisfied and happy to stand as reference customers. The following is an excerpt of customers who bought a hot runner mould from us and the projects they carried out on it.
Read moreHose lines and connections
Find the right hose for every application! We offer selected products in our range. The right connectors, manifolds, accessories and tools for the respective hoses complete our range for creating hose lines.
Read moreCouplings
High-quality couplers are the basis for a safe and smooth operation without downtimes and with minimal maintenance. For this reason we offer the ‘main system’ and the ‘USA system’, both made in Germany. The original Stäubli RPL and RMI-Multi coupling systems are also part of our portfolio. Our range is then rounded out with selected hoses.
Read moreDeflection elements and accessories
Discover our innovative solutions for efficient temperature regulation of cores and mould inserts. We also have a wide range of deflection elements, fittings and sealing plugs with and without thread for you in our range. Different variations and materials ensure reliable sealing for different applications and temperatures.
Read moreFull-range supplier in workshop equipment
As a full-range supplier for mould and die making our product range covers a broad spectrum. This includes products for a wide variety of machining processes such as cutting or EDM.
Read moreReduce processing costs through high-performance tools
With our high-performance reamers we provide higher cutting values quicker than the usual slow processes. Our range of high-performance drills is perfectly matched to the high-quality materials used in mould and die making.
Read moreStandardisation in mould and die making
These days, standardisation along the entire value chain plays a key role in the success of a company. In this article we show you the economic benefits of standardisation with different implementation possibilities especially in mould and die making.
Read more