Our heart beats for your cavity
Benefit from our high-precision components. We have adapted our products to your requirements and are always available to offer you consultation.
Read moreCustom-made components
If standard doesn’t work for you, we also offer many components in custom designs.
Read moreMarking stamps for optimum parts identification
Marking stamps are used to clearly identify injection moulded parts. Using this technology, different information can be imprinted on the plastic parts.
Read moreThis is how you can prevent coolant hose leaks
Damaged coolant hoses are more than just minor annoyances. They can create big problems for production and operational safety. You can learn more about how to handle your coolant hoses correctly here. We will explain how they can be used reliably for a long time and give you other valuable tips.
Read moreGuiding elements for mould making: Your ideal foundation for precise injection moulds
Durability, precision and reliable availability are important factors when selecting guiding elements. Discover the large selection at Meusburger – high-quality and available from stock.
Read moreBuild-in cylinder with flange for the smallest installation spaces
Ideal for the smallest installation spaces, we exclusively offer the compact build-in cylinder with flange. Thanks to an uncomplicated incorporation and the supplied screws, it can be installed in no time at all. In addition, the two-step bore protects the sealing during installation.
Read moreThe simple way to ideal thermal insulation in the mould
The use of insulation boards can both increase production efficiency and save energy.
Read moreSlide systems for mould making
Discover our ready-to-use slide units and stoppers in various functional modes for all kinds of undercuts. You are sure to find the right product for your application.
Read moreWorkshop equipment perfectly matched to mould making
To consistently provide you with the best support, we have exactly the right workshop equipment items for even the most diverse mould making applications. Take a look at our comprehensive range right now.
Read moreScrew plug with sealing cone
Is your screw plug leaky? With our exclusive sealing cone variant, you can prevent exactly that. Installation effort is 80% easier compared to conventional products thanks to the elimination of the Teflon sealing tape and the immediate tightness of the holes.
Read moreE 3310 TT slide unit
The TT slide unit is the smallest ready-to-use slide unit on the market.
Read moreE 3330 – Compact slide unit, narrow
When an extremely slim design is required, this compact slide unit is the best choice.
Read moreE 3011 and E 3012– Slide construction kit
Two different gliding plates and slide designs are available for each of the ready-to-use slide construction kits.
Read moreE 3300 – Slide unit, small
The E 3300 slide unit is unique on the market in this design, but has a classic inclined pin and cotter.
Read moreHose lines and connections
Find the right hose for every application! We offer selected products in our range. The right connectors, manifolds, accessories and tools for the respective hoses complete our range for creating hose lines.
Read moreCouplings
High-quality couplers are the basis for a safe and smooth operation without downtimes and with minimal maintenance. For this reason we offer the ‘main system’ and the ‘USA system’, both made in Germany. The original Stäubli RPL and RMI-Multi coupling systems are also part of our portfolio. Our range is then rounded out with selected hoses.
Read moreDeflection elements and accessories
Discover our innovative solutions for efficient temperature regulation of cores and mould inserts. We also have a wide range of deflection elements, fittings and sealing plugs with and without thread for you in our range. Different variations and materials ensure reliable sealing for different applications and temperatures.
Read moreE 3130 – Slide unit, large
A coordinated system of slide units, guides, and cotters can be combined with inclined pins as well as a slide stoppers for customised solutions.
Read moreFlat guiding unit comparison
Flat guiding units are mounted to the outside of the mould. They combine two functions in one component: guiding and final centring. The gliding plates are DLC coated as standard.
Read moreStandardisation in mould and die making
These days, standardisation along the entire value chain plays a key role in the success of a company. In this article we show you the economic benefits of standardisation with different implementation possibilities especially in mould and die making.
Read more