FM Micro moulds – especially for the smallest injection moulded parts
The standardised ejector set systems enable precise positioning of the ejectors and are equipped with an optimal guiding system. They are available from stock in two versions. We also offer a large range of ready-to-use cavity plates in various material grades. The accessories especially suited for micro injection moulding complete the range.

Micro moulds wizard
Complete mould bases, assistance in the selection of suitable components, and more with just a few clicks – our convenient micro moulds wizard is there to support you both in the web shop and in our offline shop.
Customisable FM Micro moulds
FM 50, FM 51
Cavity plates

FM 54, FM 55
T-shaped cavity plate
FM 58
Cavity plates, widthwise overhang
Centring of the mould
The mould is centred within the Babyplast machine via two supporting surfaces on the machine plate.

The ready-to-use cavity plates are designed with circumferential reference edges and are within the tolerance range of ±0.01 mm. This enables highest precision when introducing the cavity in the cavity plate. On T-shaped cavity plates the overhang is also a reference edge.
Backing plate mounting options
Core retainer plate

Hot runner backing plate

Ideal heat shield through installation of the insulation boards between the cavity plates
Best:

Optional: