P-ploče
1.2311, 1.2343, 1.2343 ESR, 1.2714 HH
Standardne šipke
1.2343 ESR, 1.2344, 1.2344 ESR, 1.2714 HH
NE-Blocks for eroding
Overview of materials especially for die casting
Abbreviations:
P = Standard plates
PR = Round plates
N = Standard bars
NP = Precision bars
NR = Round bars
NV = Square bars
Material no. | Designation | Available from stock | Machining options at Meusburger |
---|---|---|---|
1.2311 | DIN: 40 CrMnMo 7 AFNOR: 40 CMD 8 UNI: 35 CrMo 8 KU AISI: P20 | P, PR, N, NR | |
1.2343 | DIN: X 37 CrMoV 5-1 AFNOR: Z 38 CDV 5 UNI: X 37 CrMoV 5-1 KU AISI: H11 | P, N, NR | |
1.2343 ESR | DIN: X 37 CrMoV 5-1 AFNOR: Z 38 CDV 5 UNI: X 37 CrMoV 5-1 KU AISI: H11 ESR | P, N | |
1.2344 | DIN: X 40 CrMoV 5-1 AFNOR: Z 40 CDV 5 UNI: X 40 CrMoV 5-1 KU AISI: H13 | N, NR | |
1.2344 ESR | DIN: X 40 CrMoV 5-1 AFNOR: Z 40 CDV 5 UNI: X 40 CrMoV 5-1 KU AISI: H13 ESR | N | |
1.2714 | DIN: 55 NiCrMoV 7 AFNOR: 55 NCDV 7 AISI: L6 | N | |
1.2714 HH | DIN: 55 NiCrMoV 7 AFNOR: 55 NCDV 7 AISI: L6 | P, N, NR |
SPECIAL MACHINING
Individually machined plates and mould bases are top priority in die casting. That is why we offer the machining of plates especially according to your specifications.
Konstantno visoki kvalitet
State-of-the-art production facilities and highly trained skilled workers guarantee highest quality machining.
Optimalnu uslugu
Our competent staff is happy to provide prompt advice and custom quotations for your project.
Intermediate heat treatment
Intermediate stress-relieving heat treatment between one machining step and another prevents plate warping that may occur depending on the material and shape of the workpiece and the volume of metal removed. This guarantees consistent high quality and dimensional stability.