Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Food-safe anti-corrosive

VPG 70 FD

Product description

Anti-corrosive for preserving cavities in injection moulds and other metallic surfaces in the food processing industry.

Advantages

  • Excellent corrosion protection
  • Protective substance inside the mould disappears after a few shots
  • Highly water-repellent
  • Non-spreading
  • NSF-H1 registered

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Aerosol can 400ml 1 VPG 70 FD/  1/400 22.10 €
Aerosol can 400ml 12 VPG 70 FD/12/400 245.00 €

Product information

Product information

Recommendation for use

Clean and degrease spraying point thoroughly (VCM 20). Shake can well before use. Apply evenly and thinly. A thicker layer increases the corrosion protection.

Attribute

VPG 70 FD Value Test procedure
Colour transparent DIN ISO 2049
Maximum temperature 70 °C      
Basis grease-like anti-corrosive      
Density 0.79 g/cm³ DIN 51 757
Grease basis

Technical tips

What does ‘H1 registered ’ mean?

These consumables are approved for the food processing industry. H1 means that occasional, technically incidental contact (10 parts per million pieces) with food is permitted.

Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version