Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Fully synthetic inert grease with PTFE, usable up to 260 °C

VGI 260

Product description

High-temperature grease with PTFE solid lubricants, suitable for the lubrication of any sliding pairs used in die and mould making that are subject to extreme conditions such as a chemically aggressive environment, high pressure or high temperature.

Advantages

  • Usable up to 260 °C (temporarily 280 °C)
  • High shot rate without having to relubricate
  • Extreme pressure resistance
  • Usable on visible parts (no grease transport by ejectors)
  • H1 registered

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Can 20g 1 VGI 260/    20 24.60 €
Can 400g 1 VGI 260/  400 249.00 €

Product information

Product information

Recommendation for use

Make sure that the designated area is clean and not contaminated by oil or grease residues, hand perspiration, dirt particles, etc. For cleaning, the use of VCM 20 is recommended. Apply the grease thinly and evenly. Do not mix with other lubricants!

Attribute

VGI 260 Value Test procedure
Colour white DIN ISO 2049
Maximum temperature 260 °C      
Density 1.9 g/cm³ DIN 51 757
Base oil PFPE         
Drop point none DIN ISO 2176
Thickener PTFE      
NLGI-class 2 DIN 51818
Worked penetration 265-295 1/10mm DIN 51818

Technical tips

What does ‘H1 registered ’ mean?

These consumables are approved for the food processing industry. H1 means that occasional, technically incidental contact (10 parts per million pieces) with food is permitted.

Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version