Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

M V10 PM Powder metallurgical steel

Designation

AISI:A11 (PM)

Indicatory analysis:

C2.45
Si0.90
Mn0.50
Cr5.20
Mo 1.30
V 9.75

Strength:

max. 280 HB
(≈ max. 960 N/mm²)

Thermal conductivity at 100 °C:

20 W/m K


Character:

Powder metallurgical high-speed steel with optimal dimensional accuracy after the heat treatment, highest abrasive wear resistance and excellent toughness, good machinability through a homogeneous microstructure

Application:

Blocks for eroding, dies and cutting punches with extreme requirements,
fine blanking punches, pressing punches for sinter press tools


Treatment by

highly suitable:
Polishing, nitriding, EDM, coating


Heat treatment:

Soft annealing:
880 to 900 °C, about 2 to 5 hours
slow controlled cooling of 10 to 20 °C per hour
to about 600 °C; further cooling in air, max. 280 HB

Hardening:
Curing temperature: see tempering chart
quenching in oil/compressed gas/air/hot bath
obtainable hardness: 60-63 HRC

Tempering:
slow heating to tempering temperature (to avoid forming of cracks)
immediately after hardening;
triple tempering is recommended

Tempering chart:


TechnicalTip

  • Due to the high vanadium content the steel is enriched with small, hard carbides. This guarantees optimum edge stability with maximum abrasive wear resistance.
  • Ideally suitable for highly stressed parts
    with complicated geometries.

To the mould making overview To the die making overview

Available in the web shop as:
Data sheet M V10 PM

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version