Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

3.3547 Aluminium alloy

Designation

DIN:AlMg4,5Mn / EN AW - 5083
AFNOR:A - G4,5MC
UNI:7790
AISI:-

Chemical composition:

Si0.40
Fe
0.40
Cu
0.10
Mn
0.40-1.00
Mg
4.00-4.90
Cr
0.05-0.25
Zn0.25
Ti
0.15

Strength:

■ 68 - 75 HB
(≈ 230- 260 N/mm²)
● min. 78 HB
(≈ min. 270 N/mm²)

Thermal conductivity at 100 °C:

110-140 W/m K


Character:

not hardenable, homogenised, annealed aluminium alloy with particularly good machining and welding properties; excellent dimensional stability; ideally suited for anodising, hard chromium plating and chemical nickel plating; very high resistance to corrosion
Density: 2.66 kg/dm3
Coefficient of thermal expansion: 24.2 10-6 m/mK
Max. temperature permanent/short term: 90/110 °C

Application:

plates for mold tools, rotary tables, machined components for machine
and jig construction, molds for prototypes and foamed parts


Treatment by

possible
Polishing, EDM, etching
Ideally suited:
Machining, welding


Heat treatment:

Note: Subsequent heat treatment may lead to
a deterioration of the mechanical properties.

To the mould making overview To the die making overview

Available in the web shop as:
Datasheet 3.3547

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version