Designation
DIN: | X 153 CrMoV 12 |
AFNOR: | Z 160 CDV 12 |
UNI: | - |
AISI: | ≈ D2 |
Chemical composition:
C | 1.53 |
Si | 0.30 |
Mn | 0.35 |
Cr | 12.00 |
Mo | 0.80 |
V
| 0.80
|
Strength:
max. 255 HB
(≈ max. 860 N/mm²)
Thermal conductivity at 100 °C:
21 W/m K
Character:
high-alloy steel for through-hardening with moderate machinability; extremely wear resistant and low warpage, good dimensional stability, toughness and through hardenability
Application:
mold plates and inserts as well as wear plates and cutting dies with increased wear resistance
Treatment by
Polishing:
possible when hardened
Nitriding:
very well suited, due to the fact that the hardness of the base material will not fall below 60 HRC
EDM:
possible, Structure eroding not possible
Hard chroming:
possible
Etching:
not possible, coarse carbides are washed out
Heat treatment:
Soft annealing:
800 to 850 °C for about 2 to 5 hours; slow controlled cooling of 10 to 20 °C per hour to about 600 °C; further cooling in air, max. 235 HB
Hardening:
1020 °C
1060 to 1080 °C
quenching in oil/air/hot bath
obtainable hardness: 63−65 HRC
Tempering:
slow heating to tempering temperature (to avoid forming of cracks) immediately after hardening; triple tempering at max. secondary hardening temperature is recommended; rapid cooling following the tempering improves the dimensional stability; maximum hardness achievable after tempering: 60-62 HRC
Annealing graph:
Technical tip:
- secondary hardening, very good base material for nitriding or coating
To the mould making overview
To the die making overview