Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

1.1730 Tool steel

Designation

DIN:C 45 U
AFNOR:XC 48
UNI:-
AISI:1045


Chemical composition:

C0.45
Si0.30
Mn0.70

Strength:

max. 215 HB
(≈ 710 N/mm²)

Thermal conductivity at 20 °C:

50 W/m K


Character:

unalloyed tool steel with excellent machinability, good core toughness for minor applications; chilled cast steel, suitable for flame and inductive hardening

Application:

unhardened parts for mold, die and jig construction; plates and frames for mold bases and die sets


Treatment by

unusual:
Polishing, etching, EDM, nitriding, hard chroming

 


Heat treatment:

Soft annealing:
680 to 710 °C for about 2 to 5 hours
slow controlled cooling of 10 to 20 °C per hour to about 600 °C;
further cooling in air, max. 190 HB

Hardening:
800 to 830 °C
Quenching in oil/hot bath/air
Obtainable hardness: 58 HRC
hardening depth 3−5 mm
max. 15 mm through hardening thickness

Tempering:
Slow heating to tempering temperature immediately after hardening, to 180 to 300 °C depending on desired hardness
1 hour per 20 mm: min. 2 hours

 

Annealing graph:

To the mould making overview To the die making overview

Available in the web shop as:
Data sheet 1.1730

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version