Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

High-performance food-safe grease usable up to 160 °C

VGS 160 FD

Product description

High-performance versatile food-safe grease for lubricating ejectors, pillars, slides and all other movable and slidable components embedded in injection moulds and stamping dies.

Advantages

  • Usable up to 160 °C (temporarily 180 °C)
  • Extremely pressure resistant
  • Superior corrosion and wear protection
  • Classified physiologically harmless
  • Resistant to hot soapy water
  • H1 registered

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
No. Price / piece Quantity
Dispenser 180g VGS 160 FD/  180 28.90 €
Can 1000g VGS 160 FD/1000 88.50 €

Product information

Product information

Recommendation for use

Clean designated area thoroughly and apply thinly.

Attribute

VGS 160 FD Value Test procedure
Colour beige DIN ISO 2049
Maximum temperature 160 °C      
Density 0.97 g/cm³ DIN 51 757
Base oil semi-synthetic         
Drop point > 280 °C DIN ISO 2176
Thickener special calcium complex      
NLGI-class 2 DIN 51818
Worked penetration 265-295 1/10mm DIN ISO 2137

Technical tips

What does ‘H1 registered ’ mean?

These consumables are approved for the food processing industry. H1 means that occasional, technically incidental contact (10 parts per million pieces) with food is permitted.

Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

from 22.10 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version