Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Press releases regarding our company

Are you interested in our company and our products? Then you’re in the right place.

Material grade 1.2738 TSHH now available from stock

17.04.2020, Mould making

Reducing processing time and optimising costs is especially important for injection moulds with moderate shot weights. In addition, flawless surface quality is often required for injection moulded parts. 1.2738 TSHH steel has long been established on the market for this purpose. This steel is especially useful in the automotive industry, but also for consumer goods. Meusburger now offers cavity plates and standard plates in the material grade 1.2738 TSHH available from stock.

Characteristics and use

Generally, the steel for injection moulds is designed for the cavity that comes in contact with the plastics. But the steel properties important for the mould design are often not considered.  The material grade 1.2738 TSHH is a modified, hardened and tempered steel for injection moulds which meets all requirements: it offers both excellent polishability and grainability as well as high thermal conductivity and high wear resistance. It is especially suited for cavity plates without dimension restrictions, with deep cavities and high core loads.

©Reichle Technologiezentrum GmbH

The figure shows an example of a plate in the material grade 1.2738 TSHH with a deep laser texturing.

In direct comparison to material grades 1.2311 and 1.2738, 1.2738 TSHH features the following characteristics:

  • High hardness over the entire cross section, also for thick plates
  • Grainability, even for delicate surfaces
  • Excellent for polishing
  • High thermal conductivity
  • Improved weldability

The steel is already supplied hardened and tempered with a strength of 1,200 N/mm² (≈ 38 HRC), so no further heat treatment is necessary. Therefore time and costs can be saved during machining and production.

Now available from stock at Meusburger

The standard parts manufacturer, Meusburger offers a comprehensive range of cavity plates and P standard plates in sizes from 156 246 to 496 996 and in the thicknesses from 56 to 136 mm, all available from stock.

Material grade 1.2738 TSHH now available from stock

At Meusburger, the material 1.2738 TSHH is available from stock.

To the press overview

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Julia Jakob
Communication/public relations

+43 5574 6706-1496

Email

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version