Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Clamping of workpieces with H 1080 clamping supports

Work pieces can be clamped in various ways. Our H 1080 clamping supports are a good option for clamping NF inserts as well as small and medium workpieces.

Machining Plates and bars Workshop equipment

Our clamping system for mould making firstly comprises the H 1080 clamping supports, which are screwed into the hole of the clamping plate. The system also comprises the H 1082 clamping spigots mounted into the prepared workpiece. The clamping spigots are clamped by the clamping supports in a purely mechanical manner using balls. In doing so, the workpiece is pressed during the clamping process with the mounted clamping spigots onto the flat surface supports of the clamping spigots.

H 1082 clamping spigots

H 1082 clamping spigots are available with diameters of 11.6 mm and 12 mm.

  • Clamping spigots with Ø 11.6 mm are used for NF inserts or workpieces, which are still subjected to a heat treatment process following machining. The fitting hole of the NF insert is subsequently expanded to Ø 12 mm, so that the clamping spigot can be used with Ø 12 mm for the clamping process of the rework.
  • For workpieces without heat treatment, the Ø 12 mm clamping spigots can be used immediately.


Clamping with the H 1080 clamping supports offers the option of machining workpieces on all five sides without interfering contours. Due to centring at the zero point, repeatable accuracy of the clamping is in the µ range.

H 20100 clamping plate with 20 mm grid

Flexible item-based clamping of workpieces in a 20 mm hole grid is enabled by the H 20100 clamping plate combined with H 1080 clamping supports.

  • One-off positioning of the clamping plate on the machine table by means of high-precision alignment edge

  • Positioning and mounting of the H 1080 clamping supports in the 20 mm hole grid

  • Reliable clamping of workpieces with repeatable accuracy with the specified fitting hole and threads into the clamping supports used

Lead times are shortened due to considerably reduced set-up times and programming is simplified by means of clamping without interfering contours.

Prepared plates for zero clamping system

With our clamping configurator you can quickly and easily order plates already equipped with holes for various zero clamping systems. Thanks to the preconfigured plates for the clamping system you are using (e.g. H 1082), nothing stands in the way of machining right away. A time-consuming changeover at the machine can also be avoided and costs for expensive machines and staff resources are saved.

To the clamping configurator


Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version