Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

High-performance cutting oil with high viscosity

VKS 85

Product description

Universally usable, high-viscosity cutting oil suitable for the machining and forming of especially high-alloy steel. Even with difficult to machine material, long tool life and optimum quality of workpieces are reached while the formation of built-up edges and galling is prevented.

Advantages

  • For high-quality surfaces and high dimensional accuracy
  • Optimal for the machining of high-alloy and high-strength steel
  • Machining of non-ferrous metal possible
  • Chlorine and silicone-free - no hazardous substances

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Containers
Content
Pcs./PU pce.
No. Price / piece Quantity
Bottle 250ml 1 VKS 85/  1/  250 11.80 €
Bottle 250ml 10 VKS 85/10/  250 106.00 €
Canister + dispenser 5l 1 VKS 85/  1/5000 149.00 €

Product information

Product information

Recommendation for use

Hand processing by means of a spray bottle

Attribute

VKS 85 Value Test procedure
Colour amber-coloured DIN ISO 2049
Basis mineral oil      
Density 0.91 g/cm³ DIN 51 757
Flashpoint > 180 °C DIN EN ISO 2592
Viscosity 85 mm²/s DIN 51 562

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Accessories

from 6.35 €

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version