Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

High-performance cutting compound

VKP 100

Product description

Soft cutting compound, particularly suited for very difficult to machine material where standard metalworking fluids are inadequate. Due to its high adhesive strength and high-quality additives, long tool life and high surface quality is reached even under extreme operating conditions.

Advantages

  • High-quality additives allow for high cutting speeds
  • For high-quality surfaces and high dimensional accuracy
  • Best suited for very difficult to machine material
  • Highly suitable for the machining of non-ferrous metal
  • Chlorine and silicone-free - no hazardous substances

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Can 120g 1 VKP 100/  120 13.20 €
Can 750g 1 VKP 100/  750 38.90 €

Product information

Product information

Recommendation for use

Hand processing through direct application on the tool

Attribute

VKP 100 Value Test procedure
Colour brown DIN ISO 2049
Basis synthetic wax      
Density 1 g/cm³ DIN 51 757
Flashpoint > 250 °C DIN EN ISO 2592

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version