Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

High-performance cutting oil

VKS 35

Product description

Universally usable cutting oil for thread cutting, thread forming, drilling and reaming as well as for stamping and deep drawing. The high-quality mixture increases the service life of tools and prevents the formation of built-up edges and galling.

Advantages

  • For high-quality surfaces and high dimensional accuracy
  • Suitable for tool steel and tempered steel
  • EP additives ensure the high load carrying capacity of the lubricating film
  • Chlorine and silicone-free

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Bottle 250ml 1 VKS 35/  1/  250 10.50 €
Bottle 250ml 10 VKS 35/10/  250 91.50 €
Canister + dispenser 5l 1 VKS 35/  1/5000 105.00 €

Product information

Product information

Recommendation for use

Apply a sufficient quantity of the cutting oil before and during cutting operations.

Attribute

VKS 35 Value Test procedure
Colour reddish DIN ISO 2049
Maximum temperature 150 °C      
Basis mineral oil      
Density 0.91 g/cm³ DIN 51 757
Viscosity 35 mm²/s DIN 51 562

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Accessories

from 6.35 €

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version