Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

CF-H25S+ Carbide

Designation
 
ISO:K40
US Industry:C11/C12

 

Chemical composition (%):
 
WC:90.3
Co:  8.5
Other:  1.2

 

 

Physical and mechanical characteristics:
 
Average WC grit size:very fine to fine
Density (ISO 3369): 14.55 g/cm³
Hardness (ISO 3878):  1680 HV10
Flexural strength (ISO 3327): 3600 MPa
Compressive strength: 6500 MPa
Elastic modulus: 592 GPa
Fracture toughness: 10.3 MPa m½
Thermal conductivity at 100 °C: 90 W/mK
Coefficient of thermal expansion (20-400 °C): 5.1 10−6/K
Corrosion resistance:Yes

 


Character:

Very fine/fine grain grade with good edge stability despite high hardness

Application:

Cutting punches and dies for abrasive materials and materials prone to welding


Treatment by:

Highly suitable:
Polishing

Suitable:

EDM, coating, laser cutting

 


Typical microstructure view:

To the mould making overview To the die making overview

Available in the web shop as:
Data sheet CF-H25S+

Open PDF

Material grades brochure
Material grades brochure

Open PDF

Material grades poster
Material grades poster

Open PDF

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version