Kontakt

Vi ger personlig service från måndag till fredag, från 8:00 till 17:00. Via den här länken hittar du kontaktpersonen för din region.

Huvudkontor Wolfurt
+43 5574 6706-0

Din kontaktperson

Varukorg {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikel   Ändra varukorg

Anmärkning

Bild Artikel St Enhetspris Totalpris Totalt pris inklusive rabatt
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Logga in för att se dina priser och fortsätta med beställningen.

Pressmeddelanden om vårt företag

Är du intresserad av vårt företag och våra produkter? Då har du hamnat helt rätt.

E 5636 Strip guiding rail in lengths 60 and 100 mm

12.07.2018, Die making

Especially for long side cut-outs, a longer strip guiding rail is necessary in order to completely cover the cut-outs and therefore prevent the lifting-off of the strip. For this reason, Meusburger now offers the E 5636 Strip guiding rail in the additional lengths 60 and 100 mm. Thanks to the quick installation directly from the working plane the time needed for assembly and removal of the stamping die can be significantly reduced. The strip guiding rails are hardened to 60 HRC and therefore offer excellent wear protection. The integrated infeed chamfers on all sides ensure easy entry of the strip, as well as making it possible to use both sides of the guiding rail. This prevents incorrect installation. The strip guiding rail is also available from stock in length 30 mm. For all lengths there are various heights ranging from 4 to 20 mm.

E 5636 Strip guiding rail in lengths 60 and 100 mm

NEW from Meusburger: E 5636 Strip guiding rail in lengths 60 and 100 mm

Till pressöversikten

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Susanne Zukowski
Kommunikation/PR

+43 5574 6706-1736

e-post
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version