![](/SR/RS/media/PIC_PRO_SNG_STD_E5040_INT.png)
E 5040 Plain guide pillar for large dies
- Material: 1.7131
- Hardness:≈ 62 HRC
- ISO 9182-3 (DIN 9833)
![](/SR/RS/media/PIC_PRO_SNG_STD_E5130_INT.png)
E 5130 Sliding guide bush with solid lubricant and collar
- Material: 2.0598
- Hardness: ≈ 200 HB / graphite
- max. temp.: 200°C
![](/SR/RS/media/LOG_TTP_TechnikTipp_INT.png)
- Best emergency operating features through graphite inserts for a moderate number of strokes per minute
- Can be combined with all guide pillars
- Both the bush and the retainer clip are interchangeable according to DIN 9834 / ISO 9448
![](/SR/RS/media/PIC_PRO_SNG_STD_E5132_INT.png)
E 5132Sliding guide bush, self lubricating, with collar
- Material: 1.1191
- Hardness: ≈ 25 HRC / Sint+MoS2
- ≈ DIN 9834 / ISO 9448
![](/SR/RS/media/PIC_PRO_SNG_STD_E5193_INT.png)
E 5193 Bush retainer plate for E 5130
- Material: 1.1730
- Hardness:≈ 640 N/mm²
![](/SR/RS/media/PIC_PRO_SNG_STD_E5276_INT.png)
E 5276 Retainer clip, rectangular
- Material: 1.0503
- Hardness: ≈ 600 N/mm²
- DIN 9832