Strip guiding and positioning
Due to the modular design, the E 5620 and E 5622 infeed guides can be used with a variety of stamping dies.
![](/SR/RS/media/PIC_PRO_SNG_STD_E5620_INT.png)
E 5620 Infeed guide
- Adjustable width
- Spring-loaded on one side
- Material: 1.1730 tool steel
![](/SR/RS/media/PIC_PRO_SNG_STD_E5622_INT.png)
E 5622 Infeed guide
- Adjustable width
- Fixed on both sides
- Material: 1.1730 tool steel
![](/SR/RS/media/PIC_PRO_SNG_STD_E5632_INT.png)
Strip guiding
Can be used for different punching strip thicknesses.
![](/SR/RS/media/DRW_PRO_ASM_E5632_INT.png)
![](/SR/RS/media/PIC_PRO_GRP_E5640-E5636_INT.png)
Strip lifter and strip guiding rail
Perfectly matched.
![](/SR/RS/media/DRW_PRO_ASM_E5640_INT.png)
![](/SR/RS/media/PIC_PRO_SNG_STD_E5650_INT.png)
Pilot pin
Can be installed with or without a spring.
![](/SR/RS/media/GRA_PRO_E5650_INT.png)
More components for the guiding and positioning of punching strips
- E 5623 Guiding unit, spring-loaded bearing
- E 5624 Guiding unit, fixed bearing
- E 56204 Mounting flange
- E 5645 Strip pusher with collar
- E 5655 Pilot unit
Die set monitoring
![](/SR/RS/media/IMG_PRD_S-Prozessueberwachung_IN.jpg)
We offer a wide range of components for die set monitoring. Reliability, longevity and process safety are important factors here.
Applications:
- Feed and positioning control
- Double sheet detection and tilt control
- Ejection control
Embossing elements
![](/SR/RS/media/PIC_PRO_SNG_STD_E5674_INM.png)
E 5674 Embossing stamp holder
Compatible with:
E 56742 Embossing stamp insert
![](/SR/RS/media/PIC_PRO_SNG_VAR_E56703_INM.png)
E 56703 Month embossing stamp with fixed height
Compatible with:
E 5671 Arrow insert for embossing stamp
![](/SR/RS/media/PIC_PRO_SNG_STD_E5676_INM.png)
E 5676 Visual locator setting punch
More active parts
![](/SR/RS/media/PIC_PRO_SNG_STD_E5660_INM.png)
E 5660 Adjustment unit
- Enables fast and exact adjustment of stamping and bending elements
- Compact fitting dimensions allow for flexible positioning in the die
- Defined adjustment travel per screw rotation (0.1 / 0.05 mm) through precisely coordinated adjustment wedge
![](/SR/RS/media/PIC_PRO_GRP_Stempelaufhaengung-Radius-E5665_INM.png)
E 5665 Punch suspension piece with radius
- Ideal for fixing and installation of filigree punches
- The standardised punch suspension piece saves you the laborious cutting of fixing threads
- The free-of-play installation of the punch suspension piece enables floating mounting of the stamp
![](/SR/RS/media/PIC_PRO_GRP_E5690-E5692_INM.png)
E 5690 Bending unit
- Highest surface quality in the bending area due to rolling friction reduces the follow-on operations required
- Unlimited stroke through freely rotatable bearing roller
- Very good formability of soft, coated and lacquered materials
Matching accessories: E 5692 Bending insert