Jesteśmy do Państwa dyspozycji od poniedziałku do piątku, od godz. 8:00 do 17:00. Pod tym linkiem znajdą Państwo osobę kontaktową obsługującą Państwa region.
Standardised stamping and forming die sets for Bihler presses
25.06.2019, Die making
A brand-new market innovation is now available from Austrian standard parts manufacturer Meusburger and German stamping and forming machine specialist Bihler. In a close cooperation between the two companies, the first standardised stamping and forming die sets were developed with Meusburger standard parts for Bihler NC presses. The new die sets in types 'tunnel cut' or 'spring-loaded guiding plate' are available for stamping presses with forces up to 400kN and promise to bring enormous savings in time and cost for Meusburger and Bihler customers in future.
The German family company Bihler is the world's leading system supplier for stamping and forming, welding and assembly technology. The leading standard parts manufacturer Meusburger has been working together with Bihler for many years. Thanks to their shared customer needs, the idea of creating a standard for stamping and forming die sets came about. The goal was to save customers costly and time-intensive individual production through the standardisation of die sets.
From small batches to large quantities
The newly developed SB stamping and forming die sets are available for Bihler NC presses with stamping forces of 200kN, 300kN and 400kN. The die sets are available in lengths up to 596 mm and as type 'SBH tunnel cut' or 'SBP spring-loaded guiding plate'. While the tunnel cut version is primarily used for prototypes and small batches, the version with spring-loaded guiding plate is ideally suited for producing high precision parts and large quantities.
Benefits for customers
The standardisation of stamping and forming die sets has great advantages: they are significantly more cost-effective, and they are available from stock. The die sets themselves also offer many product advantages – from precision alignment edges to practical anti-rotation protection, as well as helpful mounting threads in the plates for pull handles, eye bolts and spacer discs, and useful vent holes.
Convenient wizard for stamping and forming die sets
For fast and easy design Meusburger has a digital wizard available in the web shop or as an offline version. In just a few clicks customers have a finished die set, are supported in the selection of the right components and can directly download the CAD data.
An efficient complete package
The technical development and realisation of the Meusburger stamping and forming die sets was carried out according to fixed parameters from Bihler to ensure perfect installation on the NC presses. Stamped and formed part manufacturers who already own a Bihler NC press can obtain the exclusive stamping and forming die sets quickly and easily from Meusburger. Those considering the purchase of a new Bihler Servo stamping and forming machine type RM-NC or GRM-NC with die set will receive an offer from Bihler for the entire package, made up of the NC stamping and forming machine including the suitable standard stamping and forming die set from Meusburger. All in all, a successful cooperation with a perfectly rounded out complete package for the customer.
The SBP Stamping and forming die set with spring-loaded guiding plate from Meusburger
Przetestuj naszą nową wersję zakładki "Moje konto"
Zapraszamy do zapoznania się z nowym obszarem „Moje konto” i skorzystania z jego licznych zalet.
Poprzez "Moje konto" możliwy jest także bezpośredni dostęp do kolejnego poziomu, nowego portalu firmy Meusburger. Wszystkie informacje na temat portalu i jego zalet można znaleźć tutaj.
Zapraszamy do zapoznania się z nowym obszarem „Moje konto” i skorzystania z jego licznych zalet.
Poprzez "Moje konto" możliwy jest także bezpośredni dostęp do kolejnego poziomu, nowego portalu firmy Meusburger. Wszystkie informacje na temat portalu i jego zalet można znaleźć tutaj.
Zapisz wybór
Beta
Nowa wersja
Nieograniczony dostęp do danych dotyczących zamówień
Śledzenie przesyłek dla wszystkich dostaw częściowych
Wyszukiwanie i filtrowanie zestawienia zamówień
Łatwa obsługa reklamacji i zwrotów
Aktualna wersja
Dane o zamówieniach widoczne maksymalnie 90 dni
Śledzenie przesyłek dla poszczególnych dostaw częściowych