Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

1.2210 Cold-work steel

Designation

DIN:115 CrV 3
AFNOR:100 C3
UNI:107 CrV 3 KU
AISI:L2

Chemical composition:

C1.18
Si0.25
Mn0.30
Cr0.70
V
0.10

Strength:

max. 220 HB
(≈ max. 750 N/mm²)

Thermal conductivity at 100 °C:

33 W/m K


Character:

Chrome-Vanadium alloyed cold-work steel with high wear resistance; also known as silver steel.

Application:

small turned parts, core pins, punches and engraving tools


Treatment by

unusual:
Polishing, etching, EDM, nitriding, hard chroming


Heat treatment:

Soft annealing:
710 to 740 °C for about 2 to 5 hours; slow controlled cooling of 10 to 20 °C per hour to about 600 °C; further cooling in air, max. 220 HB

Hardening:
780 to 840 °C
15 to 30 minutes keeping curing temperature
quenching in water/oil
obtainable hardness: 64-66 HRC

Tempering:
slow heating to tempering temperature immediately after hardening;
minimum time in furnace: 1 hour per 20 mm part thickness,
min. 2 hours/cooling in air

Annealing graph:


Technical tip:
  • Silver steel 1.2210 is finish-ground to h9 tolerance.

To the mould making overview To the die making overview

Available in the web shop as:
Data sheet 1.2210

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version