Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

1.2162 Steel for case-hardening

Designation

DIN:21 MnCr 5
AFNOR:20 MC 5
UNI:-
AISI:5120 

Chemical composition:

C0.21
Si0.25
Mn1.25
Cr1.20

Strength:

max. 210 HB
(≈ max. 710 N/mm²)

Thermal conductivity at 100 °C:

38.5 W/m K


Character:

standard steel for case-hardening with good machinability; high surface hardness with tough core

Application:

machine parts and molding plates with a high surface hardness;
synthetic resin press molds for the processing of thermoplastics and thermosetting plastics.


Treatment by

possible:
Polishing, etching, EDM

Nitriding:
Usually, hardened parts are not nitrided → loss of hardness.

Hard chroming:
recommended, results in increased wear and corrosion resistance


Heat treatment:

Soft annealing:

670 to 710 °C for about 2 to 5 hours
slow controlled cooling, further cooling in air, max. 205 HB

Carburising:
900 to 950 °C. The choice of the carburising means and carburising temperature depends on the desired surface carbon content, the carburising graph and the required case depth.

Application:
870 to 930 °C in powder/salt bath, cooling in oil/warm bath at 160 to 250 °C

Intermediate stress-relieving heat treatment:
630 to 650 °C, about 2 to 4 hours with slow furnace cooling

Preheating:
350 °C depending on dimensions

Hardening:
curing temperature 810 to 840 °C in oil of ~ 60 °C warmth

Cooling:
down to about 100 °C in oil, then in air to about 50 °C

Tempering:
1 hour per 20 mm part thickness, at least 2 hours

Annealing graph:


Technical tip:
  • For mirror polishing we recommend the steel for through hardening 1.2767.

To the mould making overview To the die making overview

Available in the web shop as:
Data sheet 1.2162

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version