Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Speed Lap set

V 76860

Product description

  • Includes all shapes of the Speed Lap system
  • Hard pads and bars for applying diamond compound in order to carry out lapping work
  • Supplied in a convenient plastic case

E Information about the Meusburger Speed Lap system on page

Product selection

Product information

Product recommendations

Product selection

Set No. Price / piece Quantity
  • V 76862/4x 4/140 - 1 pc
  • V 76862/6x10/140 - 1 pc
  • V 76862/8x 8/140 - 1 pc
  • V 76863/3/ 50 - 2 pcs
  • V 76863/5/140 - 1 pc
  • V 76863/8/140 - 1 pc
  • V 76866/V1/4 - 5 pcs
  • V 76866/V1/5 - 5 pcs
  • V 76866/V1/6 - 5 pcs
  • V 76866/V1/8 - 5 pcs
  • V 76866/R1/4 - 5 pcs
  • V 76866/R1/5 - 5 pcs
  • V 76866/R1/6 - 5 pcs
  • V 76866/R1/8 - 5 pcs
  • V 76866/D1/6 - 5 pcs
  • V 76866/D1/8 - 5 pcs
  • V 76868/2,5 - 1 pc
  • V 76868/3,3 - 1 pc
V 76860/Set 193.00 € 139.00 €

Product information

Technical tips

E The Meusburger Speed Lap System

The speed lap system comprises of pads and bars for applying diamond  compounds in order to obtain high surface quality while saving time.

  • New composite material
  • Prevents the washing out of soft constituents and the formation of built-up edges
  • Higher material removal rate (compared to other lapping techniques)
  • Less sensitive to pressure
  • Enables consistent, scratch-free lapping
  • Sturdy lapping bars

Technical information

  • Preparing the lapping pads:
    Before using the lapping pads for the first time, use a fine abrasive paper or diamond foil to hone them.
  • Preparing the lapping bars:
    Adjust the lapping bars to the shape of the surface on which you are going to use them; this can be done with sanding discs, abrasive paper or files. You can use a collet to hold circular lapping bars.
  • Grit:
    The optimum grit size is 6 μm but you can also use a coarser grain structure. If required, you can lap to 3 μm.
  • Lubrication:
    You can use VLM 5 Cutting fluid or VLM 20 Polishing oil for thinning the diamond compound.
  • Pressure:
    For 60–70% of this work step, apply light pressure; for the rest of the time, that is: for finishing, do not apply any pressure.
  • Hand-filing machine:
    Speed: 4.000-7.000 min-1
    Stroke length: 0.5-1.0 mm
Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version