Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Lubricant and release agent, usable up to 250 °C

VGI 250 S

Product description

Food-safe, high-temperature resistant lubricant and release agent. Ideal for the easy relubrication after use of PFPE lubricants and as release agent in the processing of plastics.

Advantages

  • Compatible with PFPE lubricants and most plastics
  • No labelling required
  • H1 registered

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package Content Pcs./PU pce. No. Price / piece Quantity
Aerosol can 250ml 1 VGI 250 S/  1/250 46.20 €

Product information

Product information

Recommendation for use

Ideally suited for relubrication after use of VGI 300 and VGI 260. Shake can well before use. Apply evenly and thinly.

Attribute

VGI 250 S Value Test procedure
Colour transparent DIN ISO 2049
Maximum temperature 250 °C      
Basis PFPE      
Density 1.9 g/cm³ DIN 51 757
Viscosity at 40 °C 80 mm²/s DIN 51 562

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version