Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

White assembly paste

VAP 1000

Product description

All-purpose paste for mounting highly stressed screw and plug connections and for lubricating extremely stressed gliding points. Protects against fitting and fretting corrosion. Loosens tight screws and sprues after long idle state.

Advantages

  • Usable up to 1400 °C
  • Contains neither toxic nor metallic substances
  • White coloured solid lubricants
  • Extremely pressure resistant
  • Resistant to hot water, acids and alkali
  • H1 registered

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
No. Price / piece Quantity
Dispenser 250g VAP 1000/250 21.30 €
Can 750g VAP 1000/750 48.00 €

Product information

Product information

Recommendation for use

Apply paste evenly.

Attribute

VAP 1000 Value Test procedure
Colour white DIN ISO 2049
Maximum temperature 1,400 °C      
Density 1.4 g/cm³ DIN 51 757
Base oil mineral oil         
Drop point none DIN ISO 2176
Thickener gel      
NLGI-class 1 DIN 51818
Worked penetration 310-340 1/10mm DIN ISO 2137

Technical tips

What does ‘H1 registered ’ mean?

These consumables are approved for the food processing industry. H1 means that occasional, technically incidental contact (10 parts per million pieces) with food is permitted.

Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

from 22.10 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version