Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Pipe sealant, medium strength and high viscosity

VBA 5M77

Product description

Medium strength, anaerobic one-part adhesive for sealing all kinds of metallic threaded joints up to burst pressure. The adhesive/sealant is solvent-free and resistant to chemicals. After the setting process is completed, it forms a strong bond ensuring that the components are permanently sealed.

Advantages

  • For threads up to R3“/M80 and gaps up to 0.25 mm
  • High resistance to chemicals
  • Vibration and impact resistant
  • The connection can be disassembled using manual tools

E Material safety data sheets at each product under www.meusburger.com

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Bottle 50ml 1 VBA 5M77/  1/  50 37.00 €
Bottle 50ml 6 VBA 5M77/  6/  50 185.00 €

Product information

Attribute

VBA 5M77 Value Test procedure
Colour yellow DIN ISO 2049
Maximum temperature 150 °C      
Basis dimethacrylate ester      
Density 1.1 g/cm³ DIN EN 524
Maximum gap 0.25 mm      
Curing time for full strength 12 h at room temperature, on steel
Residual torque 10 Nm DIN EN 15865
Curing time for functional strength 2-3 h at room temperature, on steel
Maximum thread diameter R3" / M80      
Curing time for fixture 2-10 min at room temperature, on steel
Strength medium strength     
Breakaway torque 15 Nm DIN EN 15865 (without preload)
Compression shear strength 16 N/mm² DIN EN 15337
Viscosity 500.000 mPas/thix Brookfield (25 °C)

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version