We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.
Headquarters Wolfurt
+43 5574 6706-0
Material
|
b1
|
l1
|
H
|
No. | Price / piece | Quantity | |||
---|---|---|---|---|---|---|---|---|---|
Q60 | 20 | 52 | 30 | V 92564/20/ 52/30 | 12.50 € |
|
|||
Q60 | 20 | 52 | 50 | V 92564/20/ 52/50 | 14.00 € |
|
|||
Q60 | 20 | 52 | 80 | V 92564/20/ 52/80 | 16.50 € |
|
|||
Q60 | 20 | 60 | 30 | V 92564/20/ 60/30 | 12.90 € |
|
|||
Q60 | 20 | 60 | 50 | V 92564/20/ 60/50 | 14.80 € |
|
|||
Q60 | 20 | 60 | 80 | V 92564/20/ 60/80 | 17.40 € |
|
|||
Q60 | 20 | 70 | 30 | V 92564/20/ 70/30 | 13.80 € |
|
|||
Q60 | 20 | 70 | 50 | V 92564/20/ 70/50 | 16.20 € |
|
|||
Q60 | 20 | 70 | 80 | V 92564/20/ 70/80 | 18.90 € |
|
|||
Q60 | 20 | 80 | 30 | V 92564/20/ 80/30 | 14.30 € |
|
|||
Q60 | 20 | 80 | 50 | V 92564/20/ 80/50 | 16.50 € |
|
|||
Q60 | 20 | 80 | 80 | V 92564/20/ 80/80 | 19.20 € |
|
|||
Q60 | 30 | 52 | 30 | V 92564/30/ 52/30 | 14.30 € |
|
|||
Q60 | 30 | 52 | 50 | V 92564/30/ 52/50 | 16.70 € |
|
|||
Q60 | 30 | 52 | 80 | V 92564/30/ 52/80 | 19.60 € |
|
|||
Q60 | 30 | 60 | 30 | V 92564/30/ 60/30 | 14.50 € |
|
|||
Q60 | 30 | 60 | 50 | V 92564/30/ 60/50 | 17.10 € |
|
|||
Q60 | 30 | 60 | 80 | V 92564/30/ 60/80 | 20.20 € |
|
|||
Q60 | 30 | 70 | 30 | V 92564/30/ 70/30 | 16.00 € |
|
|||
Q60 | 30 | 70 | 50 | V 92564/30/ 70/50 | 19.40 € |
|
|||
Q60 | 30 | 80 | 30 | V 92564/30/ 80/30 | 16.10 € |
|
|||
Q60 | 30 | 80 | 50 | V 92564/30/ 80/50 | 18.90 € |
|
|||
Q60 | 30 | 80 | 80 | V 92564/30/ 80/80 | 23.20 € |
|
|||
Q60 | 40 | 52 | 30 | V 92564/40/ 52/30 | 15.80 € |
|
|||
Q60 | 40 | 52 | 50 | V 92564/40/ 52/50 | 19.20 € |
|
|||
Q60 | 40 | 52 | 80 | V 92564/40/ 52/80 | 23.30 € |
|
|||
Q60 | 40 | 60 | 30 | V 92564/40/ 60/30 | 15.90 € |
|
|||
Q60 | 40 | 60 | 50 | V 92564/40/ 60/50 | 18.60 € |
|
|||
Q60 | 40 | 60 | 80 | V 92564/40/ 60/80 | 22.90 € |
|
|||
Q60 | 40 | 70 | 30 | V 92564/40/ 70/30 | 18.00 € |
|
|||
Q60 | 40 | 70 | 50 | V 92564/40/ 70/50 | 21.50 € |
|
|||
Q60 | 40 | 80 | 30 | V 92564/40/ 80/30 | 18.10 € |
|
|||
Q60 | 40 | 80 | 50 | V 92564/40/ 80/50 | 21.70 € |
|
|||
Q60 | 40 | 80 | 80 | V 92564/40/ 80/80 | 27.30 € |
|
|||
Q60 | 50 | 52 | 30 | V 92564/50/ 52/30 | 17.70 € |
|
|||
Q60 | 50 | 52 | 50 | V 92564/50/ 52/50 | 21.10 € |
|
|||
Q60 | 50 | 52 | 80 | V 92564/50/ 52/80 | 26.70 € |
|
|||
Q60 | 50 | 60 | 30 | V 92564/50/ 60/30 | 17.80 € |
|
|||
Q60 | 50 | 60 | 50 | V 92564/50/ 60/50 | 21.30 € |
|
|||
Q60 | 50 | 70 | 30 | V 92564/50/ 70/30 | 20.30 € |
|
|||
Q60 | 50 | 70 | 50 | V 92564/50/ 70/50 | 24.90 € |
|
|||
Q60 | 50 | 80 | 30 | V 92564/50/ 80/30 | 19.50 € |
|
|||
Q60 | 50 | 80 | 50 | V 92564/50/ 80/50 | 24.50 € |
|
|||
Q60 | 50 | 80 | 80 | V 92564/50/ 80/80 | 32.60 € |
|
|||
Q60 | 60 | 60 | 30 | V 92564/60/ 60/30 | 19.60 € |
|
|||
Q60 | 60 | 60 | 50 | V 92564/60/ 60/50 | 24.10 € |
|
|||
Q60 | 60 | 60 | 80 | V 92564/60/ 60/80 | 31.00 € |
|
|||
Q60 | 60 | 70 | 50 | V 92564/60/ 70/50 | 25.60 € |
|
|||
Q60 | 60 | 70 | 80 | V 92564/60/ 70/80 | 34.20 € |
|
|||
Q60 | 60 | 80 | 30 | V 92564/60/ 80/30 | 23.00 € |
|
|||
Q60 | 60 | 80 | 50 | V 92564/60/ 80/50 | 29.10 € |
|
|||
Q60 | 60 | 80 | 80 | V 92564/60/ 80/80 | 39.00 € |
|
|||
Q60 | 60 | 100 | 30 | V 92564/60/100/30 | 25.40 € |
|
|||
Q60 | 60 | 100 | 50 | V 92564/60/100/50 | 32.90 € |
|
|||
Q60 | 60 | 100 | 80 | V 92564/60/100/80 | 44.80 € |
|
|||
Q60 | 70 | 70 | 30 | V 92564/70/ 70/30 | 24.50 € |
|
|||
Q60 | 70 | 70 | 50 | V 92564/70/ 70/50 | 31.60 € |
|
|||
Q60 | 80 | 80 | 30 | V 92564/80/ 80/30 | 26.30 € |
|
|||
Q60 | 80 | 80 | 50 | V 92564/80/ 80/50 | 35.20 € |
|
|||
Q60 | 80 | 100 | 30 | V 92564/80/100/30 | 29.50 € |
|
|||
Q60 | 80 | 100 | 50 | V 92564/80/100/50 | 40.10 € |
|
|||
Q60 | 90 | 90 | 30 | V 92564/90/ 90/30 | 33.80 € |
|
|||
Q60 | 90 | 90 | 50 | V 92564/90/ 90/50 | 47.10 € |
|
|||
Q60 | 100 | 100 | 30 | V 92564/100/100/30 | 38.40 € |
|
|||
Q60 | 100 | 100 | 50 | V 92564/100/100/50 | 54.50 € |
|
E Graphite grades
All Meusburger graphite grades are especially developed for EDM. This guarantees consistent quality and good machining properties.For surface quality of VDI 20 (1.0 μmRa)
Complex electrodes with fine contours
Minor electrode wear and high material removal rate
For very demanding surface finish
Q70 | Q60 | Q40 | |
---|---|---|---|
Average grain size | 7 µm | 6 µm | 4 µm |
Attainable surface quality | VDI 27 (2.2 µm Ra) - VDI 24 (1.6 µm Ra) | VDI 22 (1.26 µm Ra) | VDI 20 (1.0 µm Ra) |
Density | 1,83 g/cm³ | 1,86 g/cm³ | 1,82 g/cm³ |
Electrical resistance | 12,5 µΩ/m | 12 µΩ/m | 16,5 µΩ/m |
Bending strength | 54 N/mm² | 65 N/mm² | 66 N/mm² |
Hardness | 62 Shore | 60 Shore | 72 Shore |
from 10.60 €
from 14.80 €
from 78.50 €
from 78.50 €
from 170.00 €
from 78.00 €
from 97.50 €
from 124.00 €
Meusburger Georg GmbH & Co KG
Kesselstr. 42
6960 Wolfurt | Austria
+43 5574 6706
office@meusburger.com
© 2024 by Meusburger Georg GmbH & Co KG | All rights reserved