Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Press releases regarding our company

Are you interested in our company and our products? Then you’re in the right place.

New from Meusburger: E 1307 Fine centring unit, flat for high-precision centring of inserts

21.11.2017, Mould making

The new E 1307 Fine centring unit, flat from Meusburger features minimal installation space which provides for maximum space utilisation within the insert. Through the DLC coated centring elements available with or without fixing holes the designer enjoys maximum flexibility during design, and the wear is reduced to a minimum.

The best way to compensate the thermal expansion between the inserts and the cavity plate with milled pocket is to place the centring element directly at the cavity. However, designers often have to cope with very little space available for introducing the cavity when designing the inserts. To achieve exact centring of the individual inserts, Meusburger set themselves the goal of developing a centring element that is as small as possible but still equipped with technical refinements: the E 1307 Fine centring unit, flat. The product features compact design with defined installation positions, which prevents incorrect mounting of the respective centring parts. The hardened and DLC-coated fine centring unit ensures minimal wear and is ideal for use in cleanrooms. The large chamfer on the contact surface of the centring parts allows the introduction of corner radii for better hardening results on the insert and at the same time facilitates assembly. In addition, the withdrawal thread facilitates disassembly. The fine centring unit, flat is available in 2 versions with 2 sizes each: the E 13076 with mounting holes as ready-to-use variant and the E 13070 without mounting holes for individual adjustment to the required dimensions on a specific insert. The data is available in the online shop and with just a few clicks ready for download and export to the respective CAD system.

 

To the press overview

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Susanne Zukowski
Communication/public relations

+43 5574 6706-1736

Email

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version