Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

CF-H40S+ Carbide

Designation

ISO:K40
US Industry
C11/C12

Chemical composition:

WC86.6
Co (Binder)
11.8
Andere
1.6

Physical and mechanical characteristics:

Mittlere WC-Korngröße:
fein
Dichte (ISO 3369):
14.15 g/cm 3
Härte (ISO 3878):
1400 HV10
Biegebruchfestigkeit (ISO 3327):
3200 MPa
Druckfestigkeit:
4900 MPa
Elastizitätsmodul:
551 GPa
Bruchzähigkeit:
12.5 MPa m 1/2
Wärmeleitfähigkeit bei 100 °C:
90 W/mK
Wärmeausdehnungskoeffizient (20 - 400 °C):
5.4 10 -6 /K
Korrosionsbeständigkeit:
Ja



Character:

The universal carbide grade - the ideal compromise between hardness and fracture toughness with high edge stability.

Application:

Blocks for eroding, cutting punches and dies with maximum wear resistance;
active parts for stamping, embossing, bending and forming


Processing through

possible:
Polishing

possible:

EDM, coating, laser cutting

 


Typical microstructure view:

To the mould making overview To the die making overview

Available in the web shop as:
Data sheet CF-H40S+

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version