![](/DA/DK/media/PIC_PRO_GRP_Kupplungstechnik-Hauptsystem_INT.png)
Main system
![](/DA/DK/media/PIC_PRO_GRP_Kupplungstechnik-System-USA_INM.png)
USA system
![](/DA/DK/media/PIC_PRO_GRP_Kupplungstechnik-Staeubli_INT.png)
Stäubli
![](/DA/DK/media/PIC_PRO_GRP_Kupplungstechnik-Steckanschluesse_INT.png)
Push-in fittings
The different systems in detail
![](/DA/DK/media/PIC_PRO_GRP_Kupplungstechnik-Hauptsystem_INT.png)
Main system
Standard
Full flow | Non-return valve |
---|---|
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | |
![]() | |
![]() | |
![]() |
Quick-fit nozzle
Full flow | Non-return valve |
---|---|
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
Safety coupler
Full flow | Non-return valve |
---|---|
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![](/DA/DK/media/PIC_PRO_GRP_Kupplungstechnik-System-USA_INM.png)
USA system
Standard
Full flow | Non-return valve |
---|---|
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
![]() | |
![]() |
Quick-fit nozzle
Full flow | Non-return valve |
---|---|
![]() | ![]() |
![]() | ![]() |
![]() | ![]() |
Safety coupler
Full flow | Non-return valve |
---|---|
![]() | ![]() |
![]() | ![]() |
Technical information
Quick-fit coupling system for coolant hoses
![](/DA/DK/media/GRA_PRO_Schnellstecksystem-Temperierschlaeuche_INT.png)
The shape of the nozzle and the special construction of the hose enable time-saving installation without clips. Only suitable quick-fit coolant hoses may be used. When used properly, the connection of the Meusburger quick-fit nozzle with the Meusburger E 2185 Quick-fit coolant hose is suitable up to a maximum of 140°C / 5 bar. When used in combination with products from other manufacturers we recommend not exceeding 90°C. The suitability for a specific application must be evaluated and possibly tested by the user themselves.
Installation
![](/DA/DK/media/GRA_PRO_Schnellstecksystem-Montage_INT.png)
For easier installation we recommend slipping the E 2185 hose on with the help of warm soapy water.
Removal
![](/DA/DK/media/GRA_PRO_Schnellstecksystem-Demontage_INT.png)
For easy removal, carefully cut the hose open with a sharp knife and cautiously pull it away from the quick-fit nozzle. Be careful not to cut the hose too deeply to avoid damage to the quick-fit nozzle.
Technical tip - quick-fit coupling system
Automatic safety hose coupler
There is a risk of scalding from a water temperature of 55°C. Unintended decoupling can have fatal consequences. The automatic safety coupler offers the ideal solution.
- Automatic locking mechanism when coupling
- Simple and intuitive decoupling which can be done with one hand
- Also ideal for high temperature applications due to a special seal (oil 200°C, water 160°C)