This exclusive diagnosis device enables a complete and professional diagnosis of the condition of the heaters and sensors, as well as for wiring a hot runner. Tailored to the requirements of mould makers as well as maintenance and service departments, it offers even more useful features:
- The diagnostic result can be saved as a PDF file on a USB flash drive.
- Easy maintenance as the zone fuses are accessible from the outside (fuses available as spare parts).
- Can also be used for heating and preheating of the hot runner in three operation modes (controlled, manual, guided).
- No specialist electrical knowledge required for use
![](/DA/DK/media/PIC_PRO_SNG_STD_profiTEMP-TM_INT.png)
Characteristics
- Requires little space due to extremely compact housing dimensions
- Convenient transport of the profiTEMP TM thanks to its light weight
- Logical and intuitive navigation requires almost no training
- Possible control of almost all nozzles and manifolds thanks to 15 amp heating outputs
- For each error, the operator receives possible causes and detailed correction tips
![](/DA/DK/media/IMG_PRO_F-Elektrokomponenten-profiTEMP-TM_MS.jpg)
Technical specifications
Mains supply
400VAC (~/N = 230VAC) 3~/N/PE, 50/60 Hz
Mains connection
CEE 32 A, 3m
Operation and display
7" IPS panel with capacitive touch, integrated in the front of the device
Sensor inputs
Thermocouple Fe/CuNi type J (-35...500°C) with internal reference junction
Measuring accuracy < 1K
Cable length to thermocouple < 30m
Heating outputs
Quantity: 12
230 VAC/15 A (3450 W) at 20 °C environment
230 VAC/14,5 A (3335 W) at 45 °C environment (derating fuse)
Fuse protection with superfast fuses FF 16 A, 6.3 x 32 mm (SIBA type 7012540.16 FF)
Cable length to heaters < 30m
Mould connection
Plug: Wieland WI 70.300.2440.0 (surface-mounted housing with double locking latches, 24 contacts, size 24B)
Assignment: PSG/Meusburger Standard (001)
Heater current measurement
Range 0 to 16 A per power output
Resolution 0.1 A (accuracy +/- 0.1A)
Leakage current measurement
Measuring range 0...100 mA
resolution 1 mA
Interfaces
1 x USB type A (for storage of MoldCheck files, firmware update)
1 x Ethernet RJ45, IP address adjustable (for service purposes)
Electr. safety / EMC
Electrical safety EN 61010-1: 2020-03
EMC interference emission according to EN 61000-6-4, interference immunity according to EN 61000-6-2
Overvoltage category II
Protection class I
Protection class IP20
Ambient temperature
Operation 0...45 °C
Transport and storage -20...70 °C
Climatic application class
Relative humidity < 75 % annual average, nocondensation
Mechanics
Dimensions: 215 x 260 x 400 (H x W x D in mm)
Weight: 9.8 kg
Downloads
The ‘Media & Downloads’ area provides you with an overview of all product-specific documents.
Please log in to download technical specifications such as user and service manuals.