![](/ZH/CN/media/PIC_PRO_GRP_VAR_SB-A_INT.png)
Overview of plates
SBH 40 – Pillars retainer
Material: 1.2312 tool steel
NP – Precision bars
Material: 1.2379 steel for through hardening
SBH 80 - Bushes retainer
Material: 1.2312 tool steel
F | B | L | ![]() | Maximum strip width | Back edge of material | Bottom edge of material | ![]() |
---|---|---|---|---|---|---|---|
200 kN | 203.5 | 246 446 | 90 | 60 | 110 | 60 | 32 |
300 kN | 203.5 | 246 496 | 110 | 80 | 135 | 79 | 32 |
400 kN | 232 | 396 596 | 110 | 80 | 135 | 79 | 32 |