The existing range of two-pillar die sets has been expanded by eight new sizes from 396 796 to 496 996 mm, which are especially suitable for the modular concept.
- Die set sizes optimally matched to common press table dimensions
- Easy selection of dies directly via our digital wizards
- Plates available in thicknesses 56 and 66 mm from 1.1730 and 3.4365
Complete die modules with just a few clicks
In order to assemble a module, a lot of time must be invested to individually and manually select a large number of plates. Then, the appropriate base set must also be selected. This is where the new wizard for the modular concept from Meusburger comes into play. It enables quick and easy configuration of die modules in just four steps. A variety of plates can be selected with just a few clicks. The individual lengths of the modules ensure maximum flexibility in the total length of the modular die set. After selecting the individual modules, the appropriate SH Two-pillar die set is automatically suggested. Finally, thanks to the direct interfaces to all common CAD systems, the 3D data can be exported as usual.
Configurable lengths
We offer the E 5076 and E 5078 guide pillars for the modular concept in freely configurable lengths. These are often needed when space is limited or if the suspension is done via the guide pillars.
- Tolerances of special lengths: l4 +0/-0.02 mm, l2 +0/-0.2 mm
- Maximum design flexibility in the layout of the die modules
- Quick and easy configuration with our digital wizard
Wizard for the modular concept
Further information
至时讯概览