SV-STANDARD DIE SETS
We offer our tried and trusted SV-Standard die sets in sizes ranging from 156 x 156 mm to 696 x 1396 mm. The guide pillar can be installed in the upper plate or base plate depending on the application.
![](/ZH/CN/media/PIC_PRO_GRP_SV-2_INT.png)
SH,SD,SZ TWO-PILLAR DIE SETS
Benefit from the flexible design options with our SH, SD, and SZ Two-pillar die sets.
- Flexible application options of the die sets through different arrangement of the guide pillars
- Can be combined with all Meusburger guiding elements
- SD and SZ Two-pillar die set selectable with and without backing plate
Our standard die sets are available with or without pre-drilled holes.