FAST OFFER AND QUICK ORDERING PROCESS − EVEN FOR NON STANDARD ITEMS
At Meusburger, we stand for standardised parts. This standard is the basis for your sustainable and economically successful business. If standard doesn’t work for you, though, we also offer many components in custom designs.
![](/ZH/CN/media/IMG_KTB_Formenbau-Fuehrung_MS.jpg)
HOW TO CREATE YOUR CUSTOMISED ITEM
Select the item you want in the shop. Using the editing screen, you can customise guiding systems, ejectors, support pillars and many other standard parts. Just overwrite the standard dimensions already specified in the white fields. Then you will receive an offer from your internal sales contact.
![](/ZH/CN/media/SCR_CDO_E-Sonder-Konfigurator_MS.jpg)
WHICH PRODUCTS CAN BE CUSTOMISED?
This includes crucial products and a large selection from the product categories guides, ejectors, insulation boards and locating rings:
- Pillars for standard guiding system
- Bushes for standard guiding system made of steel
- Inclined pins
- Guide bolts for ejector set
- Guide bolt for pusher guide
- Support pillars
- Ejectors
- Insulation boards
- Locating rings
- High temperature hoses
How you benefit:
- Fast offer
- Fast order processing
- Usual high quality – as with the standard items
- Guaranteed replacement if spare parts are needed
JUST A FEW CLICKS TO CUSTOMISED EJECTORS
![](/ZH/CN/media/IMG_PRO_F-Auswerfer-ablaengen-messen_MS.jpg)
With the help of our ejector configurator, you can order standard ejectors in your desired length. After configuration, both the price and the 3D data are directly available.
HOW YOU BENEFIT
- Get your desired length in a tolerance of 0/+0.02 mm.
- The sales price is displayed directly.
- The 3D data of the ejector is immediately adjusted to the desired length.
CUSTOM-MADE INSULATION BOARDS
We offer insulation boards not only in your desired width, thickness and length, but also produced according to your drawing.
![](/ZH/CN/media/PIC_PRO_SNG_Waermeschutzplatte-bearbeitet-3_INT.png)
Locating rings
![](/ZH/CN/media/IMG_PRO_ASM_Zentrierflansche-Montage-2_MS.jpg)
In the shop, you can replace all the specified drawing variants of our locating rings with your desired dimensions.
Customised temperature regulation
Sought and found – in our range, you will also find the right product for a wide variety of applications in the high temperature range. In addition to our standard items, you can also order high temperature hoses in custom lengths in the shop.
![](/ZH/CN/media/IMG_PRO_Temperierung-Verwender-2_MS.jpg)