Materials for die making
Carbide
![](/SV/SE/media/IMG_PRO_F-S-NE-Erodierblock-Startloecher_INM.jpg)
Your block for eroding is already in our stock
Keep in mind the fast reaction times of Meusburger when manufacturing and maintaining dies. Further benefits for you:
- Common dimensions, heat-treated or hardened, tempered at least 3 times
- Deep-frozen if required by the material
- Rolling direction indicated
- Freely selectable starting holes
- 100% stock availability
Blocks for eroding with starting hole
Our digital catalogues offer the possibility to introduce starting holes in your blocks for eroding. The freely configurable starting holes with ø 1 mm enable maximum flexibility when defining the EDM contours. Apart from the material qualities CF-H25S+ and CF-H40S+ (carbide), we offer all blocks for eroding, whether heat-treated for stress relief or hardened, with customisable starting holes. This spares you the often expensive introduction of the starting holes for wire EDM.
![](/SV/SE/media/IMG_PRO_Erodierblock-Startloch_IN.jpg)
![](/SV/SE/media/IMG_PRO_S-Erodierblock-mit-Gewinde_IN.jpg)
Blocks for eroding available with optional thread
To make screwing-in the contour punches even more efficient, in addition to starting holes, we can also make threads according to your specifications in the hardened blocks for eroding.Customised thicknesses
Our blocks for eroding are also available in customised material thicknesses. If you can’t find the right thickness for your needs in our catalogues, just customise it yourself directly in the digital catalogue. When you click on the block for eroding in the shopping cart, a pop-up window opens. In this window it is possible to enter a customised thickness, except for carbide blocks for eroding. You can even add comments to the delivery note or shipping labels.
![](/SV/SE/media/PIC_PRO_SNG_Erodierblock-3344PM_INT.png)