Kontakt

Vi ger personlig service från måndag till fredag, från 8:00 till 17:00. Via den här länken hittar du kontaktpersonen för din region.

Huvudkontor Wolfurt
+43 5574 6706-0

Din kontaktperson

Varukorg {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikel   Ändra varukorg

Anmärkning

Bild Artikel St Enhetspris Totalpris Totalt pris inklusive rabatt
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Logga in för att se dina priser och fortsätta med beställningen.

Inbyggnadsdelar

Components Machining Plates and bars

The right material for every requirement in die making

To meet the different requirements for cutting steels used in die making, Meusburger has a large selection of NE blocks for eroding that cover a wide range of materials - including classic steel for through hardening, high-speed steel, powder metallurgical steel and carbide.

Read more

Components

Comparison of guiding types used in die making

Here you will find the areas of application and characteristics of the different guiding elements used in die making.

Read more

Components Die sets

A comparison of different punch attachment options

Our comprehensive range of standard parts offers a variety of possibilities for attaching punches – numerous items with direct CAD data export and available from stock for fast design and production.

Read more

Components

Attachments for transfer and large dies

With different centring elements and spacers, the die halves can be precisely and exactly centred and aligned.

Read more

Components Workshop equipment

Lifting and retaining elements for transfer and large dies

Our products from the group of lifting and retaining elements ensure reliable lifting and transporting of dies. The products are CE certified and therefore meet the highest safety standard.

Read more

Components

Cutting elements for transfer and large dies

The quick-change system is the standard in transfer and large die making and impresses with its quick and easy changing of cutting punches. Alternatively, we also offer punch retainer plates for ISO 8020.

Read more

Components

Active parts for transfer and large dies

In the product group of active parts there are various gauges for positioning the raw material as well as stamping and visual locator setting punches.

Read more

Components

Sliding elements for transfer and large dies

We offer different maintenance-free sliding elements in the following materials: bronze with solid lubricant, steel and steel with sintered sliding surface.

Read more

Components

Guiding elements for transfer and large dies

In combination with the bronze sliding guide bush with solid lubricant, our guide pillar is ideally suited for applications in transfer and large die making. The guiding system is available in diameters from 40 to 100 mm.

Read more

Components

Springs and accessories

To achieve the greatest design freedom possible within the die modules, suspension through the guiding unit is recommended. This also facilitates the installation and removal of the die modules.

Read more

Components

Sintered metal in die making

In addition to the classic materials for sliding guides such as steel and bronze, sintered iron has long been regarded as a strong alternative in die making. Thanks to its porosity, it is ideally suited for use as a slide bearing. It also offers high wear resistance and has very good emergency operating features.

Read more

Components Die sets Machining Workshop equipment

Consumables

Cleaning, lubricating, protecting and much more - finding and purchasing the right product for your application can be difficult. With our consumables, you have access to a specially selected range which many of our customers have been using successfully for years.

Read more

Components Machining Plates and bars

NE – Blocks for eroding

Our blocks for eroding are especially suitable as starting material for the manufacturing of cutting elements and die plates. Due to the different requirements and materials that our customers work with, we have the right material for a wide variety of applications.

Read more

Components

Standard parts for transfer and large dies

Particularly for transfer and large dies, high demands are placed on standard parts. Therefore, many of our components comply with VDI guidelines. These components enable you to start future projects quickly and complete them with short lead times.

Read more
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version