![](/SR/RS/media/PIC_PRO_MAC_Ausrichtkante_INM.jpg)
Alignment edge
enables fast and easy alignment of the plate on the machine
![](/SR/RS/media/DRW_PRO_ASM_SB-Verdrehsicherung-2-Durchmesser_MS.jpg)
Anti-rotation protection (only for type SBP)
ensures correct assembly of upper and lower part through guiding elements in two different diameters
![](/SR/RS/media/PIC_Gewinde_IN.jpg)
Fixing threads in the plates
for easy attachment of pull handles, eye bolts and spacer discs
![](/SR/RS/media/DRW_PRO_ASM_SB-Entlueftungsbohrung_INT.png)
Vent hole
ensures the controlled escape of air when sliding guides are used
Types of SB-Stamping and forming die sets
In order to meet your requirements, we have developed two different types of SB-Stamping and forming die sets. Click on the link to find out more about each variant and the matching guiding elements.
![](/SR/RS/media/PIC_PRO_GRP_SB-Tunnelschnitt-gerendert-1_INT.png)
SBH: with tunnel cut
Ideal for prototypes and small series.
![](/SR/RS/media/PIC_PRO_GRP_SB-gefederte-Fuehrungsplatte-gerendert-1_INT.png)
SBP: with spring-loaded guiding plate
For very precise parts and large quantities.
Wizard for SB-Stamping and forming die sets
![](/SR/RS/media/SCR_CDO_SB-Assistent-Auswahl-Gestellgroesse_IN.jpg)
Complete die sets, assistance in the selection of suitable components, and more with just a few clicks – our convenient wizard for stamping and forming die sets is there to support you both in the web shop and in our offline shop.