Advantages include immediate availability, the combination possibilities of the different types of strip guiding within the stamping die, and the provided CAD data for the design. The following takes a closer look at the strip guiding solutions available at Meusburger.
E 5632 Spring-loaded strip guiding pin, round
E 5634 Spring-loaded strip guide, block-shaped
The block-shaped strip guide is mainly used when there are side cut-outs and therefore too little contact surface available. Due to the intelligent design, it is possible to mount this strip guide directly from the working plane. Thanks to the centrally positioned shoulder screw, only a small amount of installation space is required within the stamping die. The length of the shoulder screw also determines the spring displacement of the strip guide. The symmetrical design allows the block-shaped strip guide to be used on both sides.
![](/SR/RS/media/DRW_PRO_ASM_Rendering-Einbau-E5634_INM.jpg)
The installation example shows that the block-shaped strip guide is optimally suited for side cut-outs. In addition, a further advantage of using standardised components is demonstrated: the different strip guides are optimally matched to each other and can therefore be combined as required within the stamping dies.
E 5636 Strip guiding rail
The strip guiding rail is always used in combination with a strip lifter. Thanks to the screw connection on the top, it can be directly installed from the working plane. The hardened design ensures the best wear protection and the integrated infeed chamfers allow safe insertion of the punching strip. In addition, it can be used on both sides thanks to the symmetrical design.
E 5640 Strip lifter, round
The small diameter versions are suitable for dies with limited installation space. The integrated initial bore enables the introduction of a clearance hole for a pilot pin. In addition, the lengths of the strip lifter with collar are matched to the strip guiding pin with collar - which makes it easy to combine these two elements.
E 5644 Strip lifter, block-shaped
The large contact surface of the block-shaped strip lifter guarantees reliable lifting and forward pushing of the metal strip, even for large cut-outs. The E 5644 also has an integrated initial bore for the introduction of a clearance hole for pilot pin, and all functional dimensions are matched to the respective plate thicknesses. All items are available from stock.
E 5654 Block-shaped strip positioner, spring-loaded
This strip positioner can be used either spring-loaded on both sides for centring or rotated at 90° and fixed on one side for aligning to an outer edge. It is available from stock in three different sizes.
- Matched to different plate thicknesses
- Space-saving installation thanks to recessed spring
- Hardened and machined to tight tolerances
![](/SR/RS/media/PIC_PRO_SNG_STD_E5654_INK.png)