Overview and examples of installation
Our guiding elements allow a high number of strokes and very low vibration. This is possible through the surface quality of Ra 0.1. Thanks to the fastening in the guiding plate maximum stiffness is achieved. We are also happy to supply the guide pillars in the length you require.
![E 5076 Guide pillar with centre collar E 5076 Guide pillar with centre collar](/SR/RS/media/PIC_PRO_SNG_STD_E5076_INT.png)
E 5076 Guide pillar with centre collar
- Force fit and secure with retainer clips
![E 5076 Guide pillar with centre collar E 5076 Guide pillar with centre collar](/SR/RS/media/DRW_PRO_ASM_E5076_INT.png)
![E 5078 Guide pillar with centre flange E 5078 Guide pillar with centre flange](/SR/RS/media/PIC_PRO_SNG_STD_E5078_INT.png)
E 5078 Guide pillar with centre flange
- Force fit and secure with screws
![E 5078 Guide pillar with centre flange E 5078 Guide pillar with centre flange](/SR/RS/media/DRW_PRO_ASM_E5078_INT.png)
Ball guiding bushes – precise and smooth running
- For higher speeds and maximum precision
E 5152 Sliding guide bush, self lubricating –
the strong alternative
- Self-lubricating thanks to the oil depot and solid lubricant MoS2 in the sinter layer
![](/SR/RS/media/PIC_PRO_SNG_STD_E5152_INT.png)