Ball-lock quick change system
Due to the ball seat in the shank of the punch and a spring-loaded ball built into the punch retainer plate, the cutting punch can be changed quickly and easily without having to remove the retainer plate.
![](/SL/SI/media/PIC_PRO_SNG_STD_E5810_INT.png)
E 5810 Triangular punch retainer plate for ball-lock cutting punches (heavy duty)
- Time saving thanks to quick and easy changing of the punches
- Longest service life of cutting punches through material 1.3343 (HSS)
- Optimal space utilisation due to the compact design
Matching cutting punches
Retainer plates and cutting punches for ISO 8020
We also offer suitable retainer plates for cutting punches manufactured according to ISO 8020.
Matching cutting punches
![](/SL/SI/media/PIC_PRO_PRE_Schneidstempelkonfigurator_IN.jpg)
Z konfiguratorjem za prebijala Vam ponujamo enostavno možnost,
da si izdelate individualna prebijala.
E 5830 Triangular wear plate
![](/SL/SI/media/PIC_PRO_SNG_STD_E5830_INT.png)
The E 5830 wear plate can be used both for the punch retainer plate E 5810 (quick-change system) and in combination with the punch retainer plates E 5800 and E 5801 for ISO 8020. The wear plate has the advantage that the material of the plate above it can be soft, since it distributes the stamping force of the punch on a larger area.