What factors influence the selection?
Deciding on a standardised or customised hot runner system depends on a number of factors.Generally, the two main factors are time and technology.
Time factor
Our standardised hot runner mould is ready for delivery as fast as possible.
Steps to a finished FH hot runner mould:
- Create mould concept / 3D design
- Custom creation with the help of the configurator
- Delivery of the ready-to-use hot runner including manifold plate as well as mould base within 10 working days
A customised hot runner system, however, needs significantly more time.
Overview of the FH hot runner mould and customised hot runner system
We are there for you to support you with your projects. Benefit from our standardised FH hot runner mould or create your own customised hot runner system together with our experts. We have summed up the features of both variants for you here.
Standardised FH hot runner mould
![](/SL/SI/media/IMG_PRO_FH-Heisskanalform-1_MS.jpg)
Configuration / creation
- Configurator in the web shop
- Prices are displayed directly
- CAD data including installation spaces are immediately available
Lead times
- Delivery within the shortest time
- Complete hot runner mould, manifold and accessories from a single source
Complexity
- Manifold geometry currently limited to:
Deflection manifold IMT1, In-line manifold IMT2, Cross manifold CMT4, H-Manifold HMT4 - Open gates only
- Naturally balanced and pre-assembled hot runner systems
Spare parts / repairs
- Spare parts available from stock
- Comprehensive service for customer enquiries and repairs
Customised hot runner system
![](/SL/SI/media/IMG_PRO_Heisskanal-Verteiler-Gross-2_MS.jpg)
Configuration / creation
- Enquiry with technical information
- Offer preparation
- Potential CAD preliminary concept (3D data)
- Order
- Creation of hot runner system CAD data
- Data approval by the customer
Lead times
- Longer lead times compared to FH hot runner mould
- Hot runner system or hot half only
Complexity
- Position of the gating points flexible
- Open gates or valve gate
- System design ready for connection including wiring and piping
- Hot half
Spare parts / repairs
- Spare parts available from stock
- Comprehensive service for customer enquiries and repairs