This compact hot runner controller enables precise temperature control with a shortened heating phase thanks to a fast control algorithm. Tailored to the requirements of mould makers, the control unit for 12 control zones has other advantageous features:
- Small, handy and powerful hot runner control unit
- Clear, user-friendly touch screen user interface
- Short incorporation phase
- Can be used anywhere – user interface available in 15 languages
- Extremely compact, lightweight and portable
![](/SL/SI/media/PIC_PRO_SNG_VAR_profiTEMP-IM_INM.png)
FUNCTIONS
- PID algorithm optimised for the application
- Automatic calculation of the control parameters (identification)
- Each heating output 3450 W (15 A / 230 VAC)
- 7” touch screen, 15 selectable languages
- All process information clearly displayed at a glance
- Zone detail view including trend graph
- Password-protected access for set-up technicians
- Alarm overview
- Temperature monitoring
- Monitoring of the thermal sensor to detect sensor breakage, polarity reversal and short-circuiting
- Display of heating currents and power levels of all zones
- Display of heating currents and power levels per phase and for all zones of the controller
- Energy meter
- Heating current monitoring (tolerance, failure, short circuit)
- Safety shutdown on detection of short-circuit triacs
- Continuous leakage current measurement
- Predictive detection of leakages in the mould (process monitoring)
- Smart Power Limitation – exact limitation of power output in the event of mains connection overload
- Fully automatic switchover to leading zone mode or manual mode in the event of a defect in the sensor circuit
- Parallel switchable heating outputs in leading zone mode prevent downtime in the event of a defect in the sensor circuit
- Temperature reduction (standby)
- Boost mode (optionally with timer) for emptying the nozzle zones before production start
- Zones may be grouped
- Potential-free alarm contact (function configurable)
- Possibility to save mould programs (5 directly in the control unit and any number on USB)
- Free software updates – can be installed via USB
- Heater fuses accessible and replaceable from the outside
- Carrying handles for safe transport
- Interfaces: Ethernet (OPC Unified Architecture) for communication with the injection moulding machine
Heating variants and operating modes – SELECTABLE FOR EVERY ZONE
4 heating variants
- Direct setpoint change
- Start-up mode for drying out damp heaters
- Automatic ramp for uniform heating of all zones
- Relay heating for heating sequence of grouped zones
5 operation modes
- Control to the specified temperature set point values
- Manual mode for manual setting of the output value
- Leading zone mode to use the output value of another zone
- Monitoring – zone without heater to display and monitor the temperature
- Display – zone without heater to display the temperature
Technical specifications
Mains supply
400 VAC (~/N = 230 VAC) 3~/N/PE, 50/60 Hz
Mains connection
CEE 32 A, 3 m
Operation and display
7" IPS panel with capacitive touch screen, integrated in the front of the device
Languages: German, English, Spanish, Italian, Polish, Portuguese, French, Chinese, Czech, Hungarian, Dutch, Bulgarian, Greek, Turkish
Sensor inputs
Thermocouple Fe/CuNi type J (-35—500°C) with internal reference measuring junction
Measuring precision < 1K
Cable length to thermal sensor < 30m
Heating outputs (information per zone)
230 VAC / 15 A (3450 W ) at 20 °C environment
230 VAC / 14.5 A (3335 W) at 45 °C environment (derating fuse)
Fuse protection with super-fast fuses FF 16 A, 6.3 x 32 mm (SIBA type 7012540.16 FF)
Cable length to heaters < 30 m
Alarm output
Potential-free alarm contact, can handle loads up to 230 VAC / 1 A
Digital input
0–30 VDC
LowPegel 0–1 VDC, High Pegel 4–30 VDC
Imax = 12 mA at 30 VDC
Mould connection
Connector: Wieland WI 70.300.2440.0
Surface-mounted housing with double locking latches, insert 24 contacts, size 24B
Heating current measurement
Measuring range 0 to 16 A per power output
Resolution 0.1 A (accuracy +/- 0.1 A)
Leakage current measurement
Measuring range 0–100 mA
Resolution 1 mA
Interfaces
1 x USB type A (backup of mould programs, firmware update)
1 x Ethernet RJ45, IP address adjustable (OPC 40082-2)
Electr. safety / EMC
Electrical safety: EN 61010-1:2010 + A1:2019 + AC:2019
EMC: emitted interference according to EN 61000-6-4, interference immunity according to EN 61000-6-2
Over-voltage category II
Ingress protection I
Ingress protection class IP20
Installation altitude above sea level max. 2000 m
Ambient temperature
Operation at 0–45 °C
Transport and storage -20–70 °C
Climate application class
Relative humidity < 75% annual average, no condensation
Mechanics
Dimensions: 215 x 260 x 400 (H x W x D in mm)
Weight: 9.8 kg