Depending on the conditions in the mould, different types of marking stamps are used. In addition, you also have the option to choose special types. Discover our comprehensive range.
![](/SL/SI/media/IMG_PRO_Schrifteinsaetze-13_IN.jpg)
Standard marking stamps, long
![](/SL/SI/media/PIC_PRO_GRP_Schrifteinsaetze-OHV-2_INT.png)
- Available as variants with and without height adjustment of the arrow insert (with fixed height)
- Quick and easy operation from the split line face
- Many diameters and marking variants available
- Can be screwed from the back side
- Matching arrow insert: E 2410
Our tip for thin-walled parts – Stamps with fixed height
Stamps with fixed height are particularly suitable for the marking of thin-walled and technically sophisticated parts.
- Prevent the forming of an unwanted step between the arrow insert and the main body
- Installation and removal from the split line face possible thanks to wrench socket in the base body
Installation
![](/SL/SI/media/DRW_PRO_ASM_E2400_INT.png)
![](/SL/SI/media/DRW_PRO_ASM_E24005_INT.png)
Standard marking stamps, short
Due to their low height, the space-saving short stamps are particularly suitable for use in thin cavity plates.
They are pressed directly into the insert and can also be glued in place if necessary. Do not press the arrow insert when installing. This should either be removed or inserted into a suitable installation sleeve before installation.
![](/SL/SI/media/PIC_PRO_GRP_Schrifteinsaetze-kurz-2_INT.png)
- Quick and easy operation from the split line face
- Many diameter and marking variants are available
- Matching arrow insert: E 2430
Marking stamps with latching function
The arrow insert latches into defined positions. This has the advantage that even at high injection pressures, the arrow insert cannot rotate automatically.
![](/SL/SI/media/IMG_PRO_Schrifteinsaetze-8_MS.jpg)
- Fixed arrow position through the latching of the arrow insert
- Can be used at temperatures up to 340 °C
- With fixed height
- Easy installation and removal from the split line face
Short version
![](/SL/SI/media/PIC_PRO_GRP_Stempel-Rastfunktion_INT.png)
The stamp is pressed directly into the insert and can be removed from the split line face using a screw.
Long version
Multi-stamp
![](/SL/SI/media/PIC_PRO_GRP_Schrifteinsaetze-Multistempel_INT.png)
Mark your components with month and year numbers using a single stamp. Thanks to six year dates on this stamp, you save changing the arrow insert at the turn of the year.
- Time saving when setting month and year on only one stamp
- Fixed arrow position through the latching of the arrow insert with fixed height
Setting
- Set the year: Turn to the right
- Set the month: Turn to the left
Installation
![](/SL/SI/media/DRW_PRO_ASM_E2420MR_INT.png)
Labelling stamps
![](/SL/SI/media/PIC_PRO_GRP_Schrifteinsaetze-Produktkennzeichnung-1_INT.png)
- Pressed or glued directly into the insert
- Marking with CE, food safety and recycling symbols
- Labelling stamp with recycling code for 6 different types of plastic in accordance with DIN 6120
Marking stamps, markable
Especially in the die casting area, we offer marking stamps made of hot-work steel 1.2343 for customised marking.
![](/SL/SI/media/PIC_PRO_GRP_Schrifteinsaetze-markierbar-1_INT.png)
- Fixed year marking with custom month marking
- Best suited for die casting moulds thanks to hot-work steel 1.2343 with hardness 45 HRC