Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Polishing brushes

V 76503

Product description

  • For polishing, scale removal, deburring
  • Shank ø 3 mm

Product selection

Product information

Product recommendations

Product selection

l2
l
Shape
d
d1
l1
d2
Pcs./PU pce.
No. Price / piece Quantity
46 Chungking brush, black 4 9 10 V 76503/ P01/  4x  9 16.30 €
46 Chungking brush, white 4 9 10 V 76503/ P02/  4x  9 16.30 €
46 Brush, goat hair 4 9 10 V 76503/ P04/  4x  9 17.90 €
46 Brush, nylon 4 9 10 V 76503/ P08/  4x  9 17.90 €
46 Brass brush 4 9 0.08 10 V 76503/ P10/  4x  9/0,08 18.80 €
46 Brass brush 4 9 0.12 10 V 76503/ P10/  4x  9/0,12 18.80 €
46 Steel brush 4 9 0.08 10 V 76503/ P20/  4x  9/0,08 18.80 €
46 Steel brush 4 9 0.1 10 V 76503/ P20/  4x  9/0,10 18.80 €
42 Wheel, Chungking, black 21 1 10 V 76503/ R01/21x1 20.20 €
42 Wheel, Chungking, black 25 1 10 V 76503/ R01/25x1 20.70 €
42 Wheel, Chungking, black 32 1 10 V 76503/ R01/32x1 21.70 €
42 Wheel, goat hair 25 1 10 V 76503/ R04/25x1 20.70 €
42 Wheel, goat hair 32 1 10 V 76503/ R04/32x1 22.00 €
42 Wheel, nylon 25 1 10 V 76503/ R08/25x1 19.80 €
42 Wheel, nylon 32 1 10 V 76503/ R08/32x1 21.10 €
42 Wheel, brass 21 2 0.08 10 V 76503/ R10/21x2/0,08 25.10 €
42 Wheel, brass 21 2 0.1 10 V 76503/ R10/21x2/0,10 25.10 €
42 Wheel, brass 25 2 0.08 10 V 76503/ R10/25x2/0,08 27.40 €
42 Wheel, brass 25 2 0.1 10 V 76503/ R10/25x2/0,10 27.40 €
42 Wheel, brass 32 2 0.08 10 V 76503/ R10/32x2/0,08 28.20 €
42 Wheel, brass 32 2 0.1 10 V 76503/ R10/32x2/0,10 28.20 €
42 Wheel, steel 21 2 0.08 10 V 76503/ R20/21x2/0,08 25.10 €
42 Wheel, steel 21 2 0.1 10 V 76503/ R20/21x2/0,10 25.10 €
42 Wheel, steel 25 2 0.08 10 V 76503/ R20/25x2/0,08 26.80 €
42 Wheel, steel 32 2 0.08 10 V 76503/ R20/32x2/0,08 26.20 €
42 Wheel, steel 32 2 0.1 10 V 76503/ R20/32x2/0,10 26.20 €
42 Wheel, stainless steel 21 2 0.08 10 V 76503/ R30/21x2/0,08 32.00 €
42 Wheel, stainless steel 21 2 0.1 10 V 76503/ R30/21x2/0,10 32.00 €
42 Wheel, stainless steel 32 2 0.08 10 V 76503/ R30/32x2/0,08 34.00 €
42 Wheel, stainless steel 32 2 0.1 10 V 76503/ R30/32x2/0,10 34.00 €
50 Cup, Chungking, black 14 7 10 V 76503/ T01/14x  7 25.90 €
50 Cup, Chungking, white 14 7 10 V 76503/ T02/14x  7 28.20 €
50 Cup, goat hair 14 7 10 V 76503/ T04/14x  7 27.40 €
50 Cup, nylon 14 7 10 V 76503/ T08/14x  7 29.80 €
50 Cup, brass 14 7 0.08 10 V 76503/ T10/14x  7/0,08 35.20 €
50 Cup, brass 14 7 0.1 10 V 76503/ T10/14x  7/0,10 26.80 €
50 Cup, steel 14 7 0.08 10 V 76503/ T20/14x  7/0,08 35.80 €
50 Cup, steel 14 7 0.1 10 V 76503/ T20/14x  7/0,10 35.80 €
50 Cup, stainless steel 14 7 0.08 10 V 76503/ T30/14x7  /0,08 48.70 €
7 52 Cup, Chungking, black 8 14 5 10 V 76503/K01/8x5 32.20 €
7 52 Cup, Chungking, white 8 14 5 10 V 76503/K02/8x5 35.40 €
7 52 Cup, goat hair, grey 8 14 5 10 V 76503/K03/8x5 37.40 €
7 52 Cup, goat hair, white 8 14 5 10 V 76503/K04/8x5 37.40 €
7 52 Cup, horse hair, soft 8 14 5 10 V 76503/K05/8x5 37.40 €
7 52 Cup, horse hair, hard 8 14 5 10 V 76503/K06/8x5 37.40 €
7 52 Cup, nylon 8 14 5 10 V 76503/K08/8x5 37.40 €
7 52 Cup, brass 8 14 5 0.08 10 V 76503/K10/8x5/0,08 37.80 €
7 52 Cup, brass 8 14 5 0.1 10 V 76503/K10/8x5/0,10 34.80 €
7 52 Cup, stainless steel 8 14 5 0.1 10 V 76503/K30/8x5/0,10 36.90 €

Product information

Technical tips

E Selection guide for bristles

Chungking bristles, black/white

  • Stiff, sturdy bristles
  • Good paste-absorbing capacity

Goat hair bristles

  • Elastic, soft bristles
  • For finishing

Nylon bristles

  • Especially suited for the food processing industry
  • For finishing

Brass wire

  • Makes a soft grinding pattern
  • May leave stains on the surface of the workpiece
  • For rust or scale removal

Steel wire

  • Flexible and elastic
  • Makes a plainly visible grinding pattern
  • For scale removal and deburring

Stainless steel wire

  • Corrosion resistant steel wire
  • Flexible and elastic
  • Makes a plainly visible grinding pattern
  • For rust removal and for deburring
Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

from 3.55 €

from 1,061.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version