Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Control unit for brushless micro motor

GESM 1400

Product description

  • High power delivery thanks to the brushless motor
  • Infinitely variable speed from 1,000 to 40,000 rpm
  • Load indicator and overload protection
  • With memory function and connecting elements for 2 motors
  • Continuous speed adjustment

E Spare parts and repair by request

Product selection

Product information

Product recommendations

Product selection

Weight kg Connector Dimensions n min-1 No. Price / piece Quantity
2.3 230 V / 50 Hz 254 x 130 x 97 1,000 - 40000 GESM 1400/40 1,061.00 €

Product information

Product information

Scope of delivery

  • An adequate cable for connection to your mains, a GESM 5130 handpiece stand and a GESM 5131 handpiece holder

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Accessories

from 158.00 €

from 31.90 €

from 34.10 €

from 364.00 €

Product recommendations

from 1,592.00 €

from 1,313.00 €

from 1,068.00 €

from 777.00 €

from 558.00 €

from 849.00 €

from 25.10 €

from 87.50 €

from 193.00 €

from 121.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version