Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Revolvable, turnable and tiltable eye bolt

E 1278

Product description

  • Loadable in any direction
  • Safety factor 4:1
  • Double ball bearing for smooth tilting and turning
  • Can be turned in a 90° position from the bolt centre line, even under full load
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Product selection

Product information

Product recommendations

Product selection

SW
b4
l
l1
l2
l3
d2
s4
d1
WLL kg
No. Price / piece Quantity
36 35 106 18 41 65 40 9 M12 630 E 1278/12 91.50 €
41 35 115 24 50 65 46 11 M16 1,500 E 1278/16 97.50 €
55 40 135 30 61 74 61 13 M20 2,500 E 1278/20 155.00 €
70 45 172 36 77 95 78 16 M24 4,000 E 1278/24 216.00 €
85 60 223 45 93 130 95 19 M30 5,000 E 1278/30 282.00 €
90 65 242 54 102 140 100 24 M36 8,000 E 1278/36 437.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Product recommendations

from 5.95 €

from 115.00 €

from 60.50 €

from 74.50 €

from 61.00 €

from 232.00 €

from 44.90 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version