Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Revolvable and tiltable eye bolt

E 1274

Product description

  • Loadable in any direction
  • Safety factor 4:1
  • Revolvable under load in vertical direction
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Product selection

Product information

Product recommendations

Product selection

SW
b4
l1
l2
l3
d2
s4
d1
WLL kg
No. Price / piece Quantity
27 29 13 36 31 30 8 M 8 300 E 1274/  8 84.00 €
30 29 17 45 33 36 8 M10 450 E 1274/10 93.50 €
36 35 21 54 51 42 10 M12 600 E 1274/12 97.50 €
41 38 25 65 47 48 13 M16 1,300 E 1274/16 104.00 €
55 35 30 79 56 64 13 M20 2,000 E 1274/20 168.00 €
70 40 36 104 68 81 18 M24 3,500 E 1274/24 222.00 €
85 50 50 127 93 99 22 M30 5,000 E 1274/30 289.00 €
80 50 54 94 86 90 22 M36 8,000 E 1274/36 410.00 €
85 65 63 95 111 98 26 M42 12,000 E 1274/42 443.00 €
85 65 68 95 111 98 26 M48 13,000 E 1274/48 494.00 €
95 70 84 120 119 120 32 M56 16,000 E 1274/56 586.00 €
95 70 94 120 119 120 32 M64 16,000 E 1274/64 672.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Product recommendations

from 6.15 €

from 62.50 €

from 37.60 €

from 52.00 €

from 76.00 €

from 68.50 €

from 236.00 €

from 45.60 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version